General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xEBE4 |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Cable construction
| Wire cross section | 2x 0.4 mm² |
| Properties | Wired to terminal block X20TB12 |
| Outer jacket | |
| Material | PVC |
Mechanical properties
| Length | 320 mm |
Material number:
ETAL100.3200-12Description:
This ETA light system includes a prewired X20TB12 terminal block, including label, for the easy power supply of your X20 components. The product can be connected directly to wide-range desktop power supply unit 0TP650.07 from the ETA light system.
- ETAL100.3200-12 - 24 VDC power supply with X20TB12
- Prewired terminal block for CPU and I/O power supply
- Terminal block with label 0 / 24 V
- Direct connection with ETA light system power supply unit
Optional Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data heet TB06 / TB12 | PDF / 1 MB | |
| User´s manual ETAL100.3200-12 | PDF / 331 KB |