Motor
| Nominal speed nN [rpm] | 6000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 1.97 |
| Nominal power PN [W] | 1238 |
| Nominal current IN [A] | 2.7 |
| Stall torque M0 [Nm] | 2.24 |
| Stall current I0 [A] | 3.1 |
| Maximum torque Mmax [Nm] | 7.5 |
| Maximum current Imax [A] | 13 |
| Maximum speed nmax [rpm] | 7000 |
| Torque constant KT [Nm/A] | 0.73 |
| Voltage constant KE [V/1000 rpm] | 43.98 |
| Stator resistance R2ph [Ω] | 4.7 |
| Stator inductance L2ph [mH] | 10.1 |
| Electrical time constant tel [ms] | 2.15 |
| Thermal time constant ttherm [min] | 34 |
| Moment of inertia J [kgcm2] | 0.6 |
| Weight without brake m [kg] | 2.9 |
Holding brake
| Holding torque of brake MBr [Nm] | 3.2 |
| Mass of brake [kg] | 0.6 |
| Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1045 |
| ACOPOSmulti 8BVIxxxx... | 0028 |
| ACOPOS P3 8EIxxxx... | 4X5X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8LSAA3.ee060ffgg-3Description:
Self-cooling, size A, length 3, nominal speed 6,000 rpm
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
| Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |