Motor
| Nominal speed nN [rpm] | 1500 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 3.03 |
| Nominal power PN [W] | 476 |
| Nominal current IN [A] | 1.26 |
| Stall torque M0 [Nm] | 3.35 |
| Stall current I0 [A] | 1.4 |
| Maximum torque Mmax [Nm] | 12.9 |
| Maximum current Imax [A] | 7 |
| Maximum speed nmax [rpm] | 6100 |
| Torque constant KT [Nm/A] | 2.4 |
| Voltage constant KE [V/1000 rpm] | 154 |
| Stator resistance R2ph [Ω] | 27.52 |
| Stator inductance L2ph [mH] | 97.4 |
| Electrical time constant tel [ms] | 3.5 |
| Thermal time constant ttherm [min] | 17 |
| Moment of inertia J [kgcm2] | 1.5 |
| Weight without brake m [kg] | 3.39 |
Holding brake
| Holding torque of brake MBr [Nm] | 5.3 |
| Mass of brake [kg] | 0.63 |
| Moment of inertia of brake JBr [kgcm2] | 0.068 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1016 |
| ACOPOSmulti 8BVIxxxx... | 0014 |
| ACOPOS P3 8EIxxxx... | 2X2X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8JSA42.ee015ffgg-0Description:
Synchronous motor, self cooling; Size 4; Length 2; Rated speed 1500 rpm;
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8JSA42.R0015D700-0) | EXE / 299 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8JSA user's manual | PDF / 6 MB |