8I0FT006.100-1

General information
Certifications
CE
KC Yes
Mains connection
Power dissipation -
Max. nominal voltage 3x 240 VAC + 10%
Nominal filter current 6 A
Max. fault current 100 mA
Operating conditions
Installation elevation above sea level -
Degree of protection per EN 60529 -
Max. relative humidity per IEC 60068-2-3 93%
Ambient temperature 50°C
Maximum installation elevation -
Ambient conditions
Temperature
Storage -
Mechanical properties
Weight 1.21 kg
Installation Under the frequency inverter
General information
Conformity to standard EN 133200
Material number:
8I0FT006.100-1
Description:
6 A EMC filter for ACOPOSinverter S44 (3-phase 200-240 V, 0.18-0.75 kW).

Please choose country and language

B&R Logo