8FZAS1.2A.A100-1

Electrical properties
Power consumption Max. 275 W
Magnetic field strength 2.2 to 268 Gs
Magnetic force 860 N
(Straight segment)

430 N
(Curved segment 180° (500 mm))

590 N
(Curved segment 180° (800 mm), Curved segment 90°)
Mechanical properties
Dimensions
Width 152 mm
Height 189.23 mm
Depth 46 mm
Acceleration force of motor 120 N
(Straight segment)

48 N
(Curved segment 180° (500 mm))

67 N
(Curved segment 180° (800 mm), Curved segment 90°)
Acceleration Max. 40 m/s² (1 kg load)
Max. 10 m/s² (10 kg load)
Speed Max. 4 m/s
Unsupported torque perpendicular to shuttle movement 30 Nm
(Straight segment)

20 Nm
(Curved segment 180° (500 mm))

25 Nm
(Curved segment 180° (800 mm), Curved segment 90°)
Maximum contact force on a single wheel in each direction 150 N
Minimum center-to-center distance between 2 shuttles (measured along the flat rail) 167 mm
(Straight Segment with bumper)

154 mm
(Straight Segment without bumper)

175 mm
(Curved segment 180° (500 mm))

163 mm
(Curved segment 180° (800 mm), Curved segment 90°)
Repeat accuracy Straight segment
X - axis: ±0.01 mm (±0.00039 in.)
Y - axis: ±0.015 mm (±0.00059 in.)
Z - axis: ±0.025 mm (±0.00098 in.)
Curved segment (X - , Y - , Z - axis ): ±0.025 mm (±0.00098 in.)
Weight 2.02 kg (with magnet cover plate: 2.2 kg)
Material number:
8FZAS1.2A.A100-1
Description:
SuperTrak shuttle, 2 magnets with IR identification Includes: - Quantity 1: Base shuttle - Quantity 1: Magnet assembly - Quantity 1: Magnetic encoder strip assembly - Quantity 1: IR tag assembly
Optional Accessories
Accessories
8FZSE0.00.0100-1 SuperTrak Magnetic encoder strip viewing film (pack of 5 pieces)
Documentation Version (Date) Download
SuperTrak Transport System Operation and Maintennance Manual PDF / 26 MB

Please choose country and language

B&R Logo