General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
7MM424.70-1Description:
2003 motor module, four motor digital output stages, 24 VDC, 3 A to 50°C, max. inrush current 10 A (max. 50 ms), electronic overcurrent and overtemperature protection, order 1x terminal block TB710 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7MM424.70-1 | PDF / 612 KB |