General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5HS680.1000-01Description:
Automation PC 680 housing housing with two built-in fans, prepared for CD/DVD/FDD drives.
Mandatory Accessories
Undefined
5BP680.1000-00 | APC680 backplane 7 slots 1 ISA, 2 PICMG, 4 PCI slots |
5BP680.1000-01 | APC680 backplane 1 slot 0 ISA, 1 PICMG, 0 PCI slots |
5BP680.1000-02 | APC680 backplane 7 slots 1 ISA, 2 PICMG, 4 PCI slots (with 3.3 V) |
5CFADA.SL01-00 | APC680 CompactFlash adapter PC slot |
5GA680.1000-01 | Graphics adapter DVI/COM/24 V connections for DVI-I, serial (touch screen) and power supply. |
5HD680.0030-00 | Hard Disk 30 GB fix UDMA100 note: Refer to the manual for using the hard disk. |
5HD680.2X30-00 | Hard disks 2x 30 GB fix UDMA 33 with switch, note: Refer to the manual for using the hard disk. |
5PS680.AC01-01 | APC680 power supply 115/230 VAC. |
5SC680.815E-00 | Slot CPU 815E for Intel Celeron and Pentium III processors, Intel 815E chipset, 2 DIMM slots, video memory up to 32 MB shared memory. Connections for PS/2 AT keyboard, PS/2 mouse, USB, 2 x Ethernet 10/100 (twisted pair). Without processor. |
Optional Accessories
Undefined
5AC680.1000-00 | APC680 Filter Kit |
5AC680.1000-01 | APC680 Filter (5 pcs., spare part) |
5AC680.USB3-00 | USB adapter 3-port |
5DD680.CRFD-00 | APC680 FDD/CD-ROM drive |
5DD680.DCFD-00 | APC680 DVD-ROM/CD-RW/FDD drive drive combination: DVD-ROM with integrated CD-RW and FDD. |
5SA680.0232-00 | APC680 serial adapter RS232 RS232 interface, not galvanically isolated, 115 kbaud. |
5SA680.0422-01 | APC680 Serial Adapter RS422/232 RS422/232 interface, electrically isolated, 115 kBaud (RS232) or 19,2 kBaud (RS422). |
5SO680.1000-00 | Sound Adapter AC97 / LPT Connectors for: Line in, microphone, headphones, line out, parallel interface. |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 680 User's manual | PDF / 12 MB |