General information
Keys | 24 |
Key LEDs | 8 |
Key labels | Yes |
Certifications | |
CE | |
UL | |
EAC | Yes |
Display
Colors | Black on white |
Resolution | 128 x 240 pixels |
Number of characters/line | 40 |
Number of lines | 16 |
Touch grid | Integrated, 4 x 8 fields |
Font sizes | Single, double and quadruple |
Character height | 4 mm |
Backlight | |
Type | CFL (miniature florescent tube) |
Electrical properties
Current consumption | 300 mA at 24 VDC |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 20 to 85% |
Storage | 20 to 90% |
Mechanical properties
Dimensions | |
Width | 214 mm |
Height | 286 mm |
Depth | 38.6 mm |
Format | Vertical |
Material number:
4D1167.00-490Description:
PANELWARE graphic display panel with matrix touch LC-Display, graphics capable 16 x 40 characters or 128 x 240 pixels Character height: 4.0 mm Black on white, background lighting integrated matrix touch with 4 x 8 fields, IP65 aluminum front 24 keys, 8 of which have LEDs
Optional Accessories
Undefined
4A0029.00-000 | PANELWARE set of legend strips, For graphic display panel 4D1167 with CorelDraw file (for 10 devices) |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (4D1167.00-490) | EXE / 187 KB |