Short description
| Bus controller | DeviceNet master |
General information
| Status indicators | Transmit/Receive data for RS232, bus function, module status |
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Bus function | Yes, using LED status indicator |
| RS232 data transfer | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 1.1 W |
| 5 VDC | 4.4 W |
| Total | 5.5 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| Interface IF1 | |
| Type | Fieldbus configurator online interface RS232 |
| Variant | 9-pin male DSUB connector |
| Max. transfer rate | 9.6 kbit/s |
| Interface IF2 | |
| Fieldbus | DeviceNet master |
| Type | CAN |
| Variant | 5-pin male multipoint connector |
| Number of slaves | 63 |
| Max. transfer rate | 500 kbit/s |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order fieldbus configurator separately |
| Dimensions | |
| Width | System 2005 single-width |
| Slot | |
| Base unit | Yes |
| Expansion unit | No |
Material number:
3EX450.77-1Description:
2005 bus controller, DeviceNet master, galvanically isolated CombiCon connector, max. 500 kbit/s, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
Mandatory Accessories
| General | Version (Date) | Download |
|---|---|---|
| 3EX450.X Bus Controller | PDF / 216 KB |