Short description
I/O module | 16 digital inputs 24 VDC in 4 groups, special functions |
General information
Status indicators | I/O function per channel |
Power consumption | |
24 VDC | - |
5 VDC | 2.0 W |
Total | 2.0 W |
Electrical isolation | |
Group - Group | Yes |
Channel - Channel | No (same group) |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Digital inputs
Nominal voltage | 24 VDC |
Input filter | |
Hardware | ≤1.2 ms (channels 1-8) / ≤12 ms (channels 9-16) |
Software | - |
Input circuit | |
Channel 1-8 | Sink |
Channel 9-16 | Sink or source |
Additional functions | Event counting, period measurement, gate measurement |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 1x terminal block TB170 separately. |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3DI450.60-9Description:
2005 digital input module, 16 inputs 24 VDC, 1.2 ms or 12 ms, sink or sink/source, 4 electrically isolated input groups, 4 counter inputs, 100 kHz, gate or period measurement order 1x terminal block TB170 separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3DI450.60-9) | EXE / 400 KB | |
V3.0 HW Upgrade (3DI450.60-9) | EXE / 399 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3DI450.60-9 | PDF / 652 KB |