General information
Certifications | |
CE | |
UL |
Material number:
2DO710.6Description:
2010 digital output module 16 relay outputs 240 VAC / 30 VDC, 4 A Single channel isolated outputs Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 2DO710.6 | PDF / 91 KB |