V2.6 HW Upgrade (5PC600.SE00-00)

DWL@DWL10000070491

Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 04/02/2010 0 B TXT dummy.txt
Description V2.6 HW Upgrade (5PC600.SE00-00)

Revision information 5PC600.SE00-00:
Version 1.0.0.1:

ID#172420: Support 5PC600.SE00-00


Version 1.0.1.0:

ID#179615: AR106: USB extension for AP900


Version 1.0.2.0:

ID#180160: Powerlink settings extended


Version 1.0.3.0:

ID#185730: APC620e project cannot be compiledif the hardware was loaded from the target system

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#188585: Powerlink BugFix (MII Communication Pull Up resistor)


ID#189070: New CAN IP for SJA1000 integrated


Version 1.0.4.0:

ID#194830: Problems wiht reading the CAN node-switches

After changing the SJA1000 IP the CAN node-switches were not readable. Alsoa new EPL IP and firmware has been integrated.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.4.1:

ID#200725: New EPL Firmware (V44) integrated

CN mode: Various error corrections made.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.5.0:

ID#207530: New POWERLINK firmware V45 and basis firmware V15

POWERLINK V2 CN mode:
-Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.6.0:

ID#213100: CN mode: Various error corrections made.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo