V6.0 HW Upgrade (5ACCLI03.SDL4-000)

DWL@DWL10000868516

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 07/28/2026 465 KB EXE AS6_HW_5ACCLI03.SDL4-000.exe
Description V6.0 HW Upgrade (5ACCLI03.SDL4-000)

Revision information 5ACCLI03.SDL4-000

Version 2.1.0.0:

ID: AQAJ-12547
Following changes:
- Support for the APC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 751455
Bugfix: Module supervision of the APC2200 Monitor/Panel option from AR A4.81.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 678235
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter) and a firmware upgrade of the used SDL4components is necessary. Function is supported from APC2200 SDL4 Transmitters(SDL4T) FW V01.00, SDL4 Receiver (SDL4R) FW V06.14 and HDBaseT FW V01.00.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2200, mixed operation of the current and older HWX upgrades is not recommended:
APC2200 system unit: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678240
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678270
Module supervision of the APC2200 Monitor/Panel option from AR A4.81:
The supervision of the APC2200 Monitor/Panel option is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing APC2200 Monitor/Panel option the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 682000
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 647865
Suppoer of 5ACCLI03.SDL4-000
Firstversion.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo