DWL@DWL10000017608

Version Language
Operating System
Date
Size
Type Download
1.23 * DOS 05/29/2007 355 KB ZIP UPG_APC620_PPC700_BIOS815E_V0123.zip
Description BIOS Upgrade 815E

BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc.
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700.
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade PHOENIX BIOS for i815E- BIOS will be upgraded. (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.


Contents
LIESMICH.txt 01.23 NEW
README.txt 01.23 NEW
CONFIG.sys 01.23 NEW
AUTOEXEC.bat 01.23 NEW
PHLASH16.exe 01.40
1BR1R123.wph 01.23 NEW
BRBIOSID.exe 01.00 NEW

Change(s)
- Scan of BIOS ID implemented to avoid the update with a "wrong" BIOS version.
- Bugfix: Recovery Mode (Crisis Update Mode) was not working with the internal USB-HUB from SMSC.
- Bugfix: ESCD area was not working since BIOS R115.
- Bugfix: If the PXE boot (ETH1) is enabled in BIOS and a optional 5ACPCI.RAIC-00 is plugged in the system, the BIOS detects a resource conflict during the boot.
- Bugfix: When the summary screen is shown during the boot and a key is pressed and the PS/2 mouse is "Enabled" in BIOS but not connected on the system, the PS/2 keyboard was not working.
- Bugfix: In very rare cases it could happen, that the system shows a cyclic beep during the POST, but the boot was OK.
- Update for the IDE core from Phoenix.
- Update for the USB core from Phoenix.
Version Language
Operating System
Date
Size
Type Download
1.21 * DOS 03/21/2006 349 KB ZIP UPG_APC620_PPC700_BIOS815E_V0121.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc.
2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700.
3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for i815E- BIOS will be upgraded.
(Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.


Contents
LIESMICH.txt 01.21 NEW
README.txt 01.21 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.21 NEW
PHLASH16.exe 01.40
1BR1R121.wph 01.21 NEW

Change(s)
- Fixed problem with Thermal Throttling in ACPI mode.
- Added showing the MAC-Address of both onboard Ethernet comports in BIOS under "Advanced", "Baseboard/Panel Features" and "Legacy Devices".
- New IDE Core from Phoenix (Support for newer and bigger HDD).
- New USB Core from Phoenix.
- New option to Enable/Disable the IRQ for the internal graphics
controller (i815E). Default it is Enabled.
- Fixed problem with Enable/Disable Option for SM-Bus IRQ.
Version Language
Operating System
Date
Size
Type Download
1.17 * DOS 06/24/2005 346 KB ZIP UPG_APC620_PPC700_BIOS815E_V0117.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!


Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.17 NEW
PHLASH16.exe 01.40
1BR1R117.wph 01.17 NEW


Change(s)
- The version of the SDLR firmware at the BIOS Panel Control Setup page was shown incorrect, starting with firmware version xx.10.
- If an Adaptek ATA RAID 1200A controller (5ACPCI.RAIC-00 with
5ACPCI.RAIS-00) is in the system, it was not possible to boot
from a USB-FDD or to install drivers for third party devices
during windows setup with USB-FDD.
Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 04/14/2005 346 KB ZIP UPG_APC620_PPC700_BIOS815E_V0116.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!


Change(s)
- Time and date will not be lost after a upgrade.
- Fixed resource conflict in ACPI=NO mode.
- Fixed USB boot problem with OmniDrive cardreader.
- Fixed USB boot problem with Kingston DataTraveler USB 2.0 memory stick.
- Setup Warning corrected for BIOS menu "Exit Discarding Changes".


Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.16 NEW
PHLASH16.exe 01.40
1BR1R116.wph 01.16 NEW
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 01/10/2005 346 KB ZIP UPG_APC620_PPC700_BIOS815E_V0115.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!

Change(s)
- Added new BIOS help texts.
- IDE 2 and IDE 3 is now set in the boot priority list per
default in the BIOS profiles 2 and 4.
- Default settings for COMC, COMD and COME:
COMC: I/O=3E8h
IRQ=11
COMD: I/O=238h
IRQ=7
COME: I/O=2E8h
IRQ=10
- IRQ7 is now available for COMC, COMD and COME.
- IRQ6 is now available for PCI IRQ lines, Ethernet ETH1 and USB
EHCI Controller.
- New option to Enable/Disable the IRQ for SMBus Hostcontroller.
Default it is Enabled.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.15 NEW
PHLASH16.exe 01.40
1BR1R115.wph 01.15 NEW
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 01/10/2005 345 KB ZIP UPG_APC620_PPC700_BIOS815E_V0114.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems !!MANDATORY UPDATE!!

Change(s)
- Text changes and fixed typing errors in BIOS help texts.
- Default Setting in the BIOS profiles 3 and 4 is now Panel 15.
- Default setting in all BIOS profiles for bus master is enabled.
- All options for the graphics engine are moved to the BIOS setup page
"Advanced Chipset/Graphics Control".
- Fixed problem during boot by pressing the "F2" key for Entering the
BIOS setup.
- Fixed problem with the display for fan rpm.
- Fixed problem during boot in POST 22h and 2Ch. Sporadically the system
hangs in these POST.
- Fixed problem in Crisis Update Mode (BIOS Bootloader) with PC133 DIMM.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.14 NEW
PHLASH16.exe 01.40
1BR1R114.wph 01.14 NEW
Version Language
Operating System
Date
Size
Type Download
1.10 * DOS 01/10/2005 349 KB ZIP UPG_APC620_PPC700_BIOS815E_V0110.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems.

Change(s)
- Text changes and fixed typing errors.
- Removed EVAL string in BIOS.
- Removed CRT monitor option in BIOS. Will now be activated
automatically, when the monitor is detected during boot.
- Fixed problem with VGA-Displays.
- Fixed problem with Power-Button.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.10 NEW
PHLASH16.exe 01.40
1BR1R110.wph 01.10 NEW
Version Language
Operating System
Date
Size
Type Download
1.00 * DOS 01/10/2005 348 KB ZIP UPG_APC620_PPC700_BIOS815E_V100.zip
Description BIOS Upgrade 815E
BIOS Upgrade for 815E systems.

Change(s)
- First Version.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
PHLASH16.exe 01.40
1BR1R017.wph 00.17
Loading
Back to list

Please choose country and language

B&R Logo