The ultra high-end performance industrial PC
Active Cooling High end power supply 600 W – 240 V / AC Up to 4 full-size PCIe slots 1 x PCIe x16 Gen5 1 x PCIe x4 Gen4 (PCIe x16 connector) 2 x PCIe x1 TPM 2.0 1 x M.2 (Standard) 2 x 2,5-Zoll-SATA-SSD (optional) [...] (chooseable) Interfaces 2x 2,5 Gigabit ETH onboard (100/1000/2500 Gbit incl. TSN support) 1x 1 Gigabit ETH onboard (100/1000 Gbit incl. TSN support) 4x USB 3.2 Gen 1 2x USB 3.2 Gen 2 4x DisplayPort Support [...] Package Goods and Additive Manufacturing sectors — a powerful, AI-optimized platform to accelerate data-driven innovation. With high-end computing power, exceptional graphics performance, and scalable ar