Short description
| I/O module | 4 full bridges for controlling stepper motors |
General information
| Diagnostics | |
| I/O power supply | Yes, using LED status indicator and software |
| Motor status | Yes, using LED status indicator and software |
| Connection type | |
| X2X Link | M12, B-coded |
| Outputs | 4x M12, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Internal I/O | 2 W |
| X2X Link power supply | 0.75 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x1DCC |
| Status indicators | "Motor active" per channel, bus function |
Motor output stage
I/O power supply
| Integrated protective function | |
| Short-circuit/Overload protection | Yes |
| Reverse polarity protection | No |
| Nominal voltage | 24 VDC ±25% |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 195 g |
Material number:
X67SM4320Description:
- 4 stepper motors, 24 VDC ±25%, 1.0 A (1.5 A peak)
- Current value resolution of 1%
- Boost, nominal and holding current configured independent of each other
- 38.5 kHz PWM frequency
- 256 microsteps
- Stall detection
- Complete integration in Automation Studio and CNC applications
- Function model 3 (ramp) is based on the CANopen communication profile DS402
- NetTime timestamp: Position change
This stepper motor module is used to control up to 4 stepper motors with a rated voltage of 24 VDC ±25% at a motor current up to 1 A (1.5 A peak).
By individually adjusting the coil currents, the motor is only operated with the current it actually needs. This simplifies selection of the available motors and prevents unnecessary heating. Because the latter reduces energy consumption and thermal load, the effects are positive on the lifespan of the complete system. Complete flexibility is achieved by using the values for holding current, boost current and continuous current, which are completely independent of each other. The current for microsteps is automatically adjusted to the configured current values.
A stall detection mechanism is integrated to analyze the motor load. The stall is recognized using a configurable threshold. This allows an overload or motor standstill to be detected precisely in many different types of applications.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X67SM4320) | EXE / 2 MB | |
| V3.0 HW Upgrade (X67SM4320) | EXE / 4 MB | |
| V4.0 HW Upgrade (X67SM4320) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X67SM4320 | PDF / 2 MB | |
| X67 System User´s Manual | PDF / 19 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |