Short description
| I/O module |
2-channel PWM output (H bridge) 2x 3 inputs for ABR incremental encoder |
General information
| Status indicators | |
| Output | Per channel |
| Input | Per group (3 inputs) |
| Other | Supply voltage, bus function |
| Diagnostics | |
| Outputs | Yes, open circuit via software status |
| I/O power supply | Yes, using LED status indicator and software |
| Connection type | |
| X2X Link | M12, B-coded |
| Inputs/Outputs | 4x M12, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Internal I/O | 1 W |
| X2X Link power supply | 0.75 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x2273 |
| Sensor power supply | Max. 0.02 A per group |
I/O power supply
| Power consumption | |
| Sensor power supply | Max. 1 W |
| Integrated protective function | |
| Reverse polarity protection | No |
| Nominal voltage | 24 to 38.5 VDC ±25% |
Digital inputs
| Input filter | |
| Hardware | <5 µs |
| Software | - |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Quantity | 6 |
| Nominal voltage | 24 VDC |
| Input characteristics per EN 61131-2 | Type 1 |
| Input voltage | 24 VDC (-15%/+20%) |
| Input current at 24 VDC | Approx. 4 mA |
| Input circuit | Sink |
| Input resistance | Typ. 5.4 kΩ |
| Additional functions |
2x ABR incremental encoder (+24 VDC), 2x AB incremental encoder, 2x event counter, 2x period duration / gate measurement |
| Insulation voltage between channel and bus | 500 Veff |
ABR incremental encoder
| Quantity | 2 |
| Encoder inputs | 24 VDC, asymmetrical |
| Counter size | 16-bit |
| Input frequency | Max. 50 kHz |
| Evaluation | 4x |
| Encoder power supply | Module-internal, max. 20 mA per encoder |
| Signal form | Square wave pulse |
| Counter 1 | Inputs 1 to 3 |
| Counter 2 | Inputs 4 to 6 |
| Counter frequency | Max. 200 kHz |
Sensor power supply
| Supply voltage | |
| Min. voltage at 20 mA / group | 20 VDC |
| Supply voltage | 24 VDC |
| Short-circuit proof | Yes |
PWM output
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 55°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 225 g |
Material number:
X67MM2436Description:
- 2x outputs (H bridge) with PWM control and 24 to 38.5 VDC ±25% supply
- 3 A rated current (5 A max current)
- 15 Hz to 50 kHz frequency, 16-bit
- PWM resolution, 15-bit, + sign, minimum 10 ns
- Configurable dither
- 2x 3 inputs 24 V, can be configured as ABR
- Sink connection
- Integrated sensor supply with short circuit protection
- 1-wire connections
- 24 VDC and GND for encoder supply
This motor bridge module is used to control 2 DC motors with a nominal voltage of 24 to 38.5 VDC ±25% at a nominal current up to 3 A. The module can be reconfigured and used in current controller mode for controlling inductive loads. The module is also equipped with 6 digital inputs, which can be used as incremental counters. Each motor is controlled with a full-bridge (H-bridge). This enables the motors to be moved in both directions.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X67MM2436) | EXE / 2 MB | |
| V3.0 HW Upgrade (X67MM2436) | EXE / 3 MB | |
| V4.0 HW Upgrade (X67MM2436) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X67MM2436 | PDF / 1 MB | |
| X67 System User´s Manual | PDF / 19 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |