X67CA0B22.0150

Short description
Accessories PROFIBUS DP attachment cable, 4-pin, straight, 15 m
General information
Cable cross section
AWG 2x 22 AWG
mm² 2x 0.34 mm²
Note PVC- and silicone-free
PWIS- and halogen-free
Durability Good chemical and oil resistance
Flame-retardant
Cable construction
Outer jacket
Material Polyurethane (PUR)
Color Violet
Wires
Wire insulation Foam polyethylene (PE) with skin layer
Wire colors Red, green
Type Uncoated copper ETB1
Fine stranded wire (19x 0.15 mm), class 5
Stranding 2 wires, stranded
Cable shield Tinned copper braiding, coverage >85%
Electrical properties
Nominal current Max. 4 A / Contact at 40°C
Operating voltage Max. 60 V
Degree of insulation Category II per IEC 61076-2
Conductor resistance ≤55 Ω/km
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in
Ambient conditions
Temperature
Transport -40 to 80°C
Fixed installation -25 to 80°C
Flexible installation -25 to 60°C
Mechanical properties
Dimensions
Length 15 m
Diameter 7.6 mm ±0.3 mm
Drag chain data
Acceleration Max. 5 m/s²
Flex cycles Min. 1 million
Velocity Max. 3.3 m
Bend radius ≥10x outer diameter
Material number:
X67CA0B22.0150
Description:
PROFIBUS DP attachment cable, 15 m
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 345 KB
Documentation Version (Date) Download
X67 System User´s Manual PDF / 20 MB

Please choose country and language

B&R Logo