X67BCJ321.L12

Short description
Bus controller Modbus TCP/UDP slave
General information
B&R ID code
Bus controller 0xAD3C
Internal I/O module 0xBD76
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
Fieldbus M12, D-coded
X2X Link M12, B-coded
Inputs/Outputs 8x M12, A-coded
I/O power supply M8, 4-pin
Power consumption
Fieldbus 4.2 W
Internal I/O 2.5 W
X2X Link power supply 24.3 W at maximum power output for connected I/O modules
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Inputs/Outputs 16 digital channels, configurable as inputs or outputs using Automation Studio or data point, inputs with additional functions
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
Sensor/Actuator power supply 0.5 A summation current
Status indicators I/O function per channel, supply voltage, bus function
Power output 15 W X2X Link power supply for I/O modules
Interfaces
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 1 ms
X2X Link 500 μs
Fieldbus Modbus TCP/UDP slave
Variant 2x M12 interface (switch), 2x female connector on the module
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Synchronization between bus systems possible No
I/O power supply
Power consumption
Sensor/Actuator power supply Max. 12 W
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Digital inputs
Input filter
Hardware ≤10 μs (channels 1 to 4) / ≤70 µs (channels 5 to 16)
Software Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals
Switching threshold
Low <5 VDC
High >15 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4 mA
Input circuit Sink
Input resistance Typ. 6 kΩ
Additional functions 50 kHz event counting, gate measurement
Event counters
Quantity 2
Signal form Square wave pulse
Evaluation Each negative edge, cyclic counter
Input frequency Max. 50 kHz
Counter 1 Input 1
Counter 2 Input 3
Counter frequency Max. 50 kHz
Counter size 16-bit
Gate time measurement
Counter frequency
Internal 48 MHz, 3 MHz, 187.5 kHz
Quantity 1
Signal form Square wave pulse
Evaluation Positive edge - Negative edge
Counter size 16-bit
Length of pause between pulses ≥100 µs
Pulse length ≥20 µs
Supported inputs Input 2 or input 4
Digital outputs
Switching delay
0 → 1 <400 µs
1 → 0 <400 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See section "Switching inductive loads".
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.5 A
Total nominal current 8 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.3 V at 0.5 A nominal current
Peak short-circuit current <12 A
Braking voltage when switching off inductive loads 50 VDC
Electrical properties
Electrical isolation Bus isolated from channel
Modbus not isolated from bus and channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Weight 350 g
Material number:
X67BCJ321.L12
Description:
  • Fieldbus: Modbus/TCP, Modbus/UDP
  • Integrated 2-port switch for efficient cabling
  • I/O configuration via the fieldbus
  • DHCP-capable
  • Response time: <1 to  8 ms (depends on the load on the integrated switch)
  • Check validity of command sequences before execution
  • 16 digital channels, configurable as inputs or outputs
  • M12 connection type
  • Integrated connection to local expansions via X2X Link for 250 additional modules
  • Configurable I/O cycle (0.5 to 4 ms)

Established in 1979, the Modbus protocol has approved the use of Ethernet with both Modbus TCP and Modbus/UDP. Today, Modbus TCP is an open Internet draft standard introduced by Schneider Automation to the Internet Engineering Task Force (IETF), the organization responsible for Internet standardization. The Modbus services and object model have been preserved since the original version and left unchanged for use with the TCP/IP transmission medium.

Modbus/UDP differs from Modbus TCP in that it uses connectionless communication via UDP/IP. The advantages of faster and easier communication with UDP/IP also brings with it the disadvantage of requiring error detection and correction in the application layer.

This bus controller makes it possible to connect X2X Link I/O nodes to Modbus via Ethernet. The bus controller can be operated on B&R controllers through the use of Automation Studio or on third-party systems with Modbus TCP or -UDP master functionality.

With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).

All other function models are supported when configured accordingly in Automation Studio V4.3 or later.

Automation Studio kann kostenlos von der B&R Webseite www.br-automation.com heruntergeladen werden. Die Evaluierungslizenz darf unentgeltlich zur Erstellung vollständiger Konfigurationen der Feldbus Bus Controller benützt werden.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67BCJ321.L12) EXE / 403 KB
V4.3 HW Upgrade (X67BCJ321.L12) EXE / 2 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Datasheet X67BCJ321.L12 PDF / 2 MB
Modbus/TCP Bus Controller User's manual PDF / 22 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
Fieldbus equipment description files Version (Date) Download
Modbus Mapping Tool ZIP / 480 KB
ModbusTCP Toolbox ZIP / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
STEP File X67BCx321.L12 ZIP / 1 MB

Please choose country and language

B&R Logo