X67BC8321-1

Short description
Bus controller POWERLINK (V1/V2) controlled node
General information
B&R ID code
Bus controller 0x1E37
Internal I/O module 0x1311
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Support
Dynamic node allocation (DNA) Yes
Connection type
Fieldbus M12, D-coded
X2X Link M12, B-coded
Inputs/Outputs 8x M8, 3-pin
I/O power supply M8, 4-pin
Power consumption
Fieldbus 3.5 W
Internal I/O 2.5 W
X2X Link power supply 4.2 W at maximum power output for connected I/O modules
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Inputs/Outputs 8 digital channels, configurable as inputs or outputs using software, inputs with additional functions
Insulation voltage between channel and bus 860 Veff
Nominal voltage 24 VDC
Sensor/Actuator power supply 0.5 A summation current
Status indicators I/O function per channel, supply voltage, bus function
Power output 3 W X2X Link power supply for I/O modules
Interfaces
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 200 μs
X2X Link 100 μs
Fieldbus POWERLINK (V1/V2) controlled node
Type Type 2
Variant M12 interface (female connector on module)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Synchronization between bus systems possible Yes
I/O power supply
Power consumption
Sensor/Actuator power supply Max. 12 W
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Digital inputs
Input filter
Hardware ≤10 μs (channels 1 to 4) / ≤70 µs (channels 5 to 8)
Software Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals
Switching threshold
Low <5 VDC
High >15 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4 mA
Input circuit Sink
Input resistance Typ. 6 kΩ
Additional functions 50 kHz event counting, gate measurement
Event counters
Quantity 2
Signal form Square wave pulse
Evaluation Each negative edge, cyclic counter
Input frequency Max. 50 kHz
Counter 1 Input 1
Counter 2 Input 3
Counter frequency Max. 50 kHz
Counter size 16-bit
Gate time measurement
Counter frequency
Internal 48 MHz, 3 MHz, 187.5 kHz
Quantity 1
Signal form Square wave pulse
Evaluation Positive edge - Negative edge
Counter size 16-bit
Length of pause between pulses ≥100 µs
Pulse length ≥20 µs
Supported inputs Input 2 or input 4
Digital outputs
Switching delay
0 → 1 <400 µs
1 → 0 <400 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See section "Switching inductive loads".
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.5 A
Total nominal current 4 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.3 V at 0.5 A nominal current
Peak short-circuit current <12 A
Braking voltage when switching off inductive loads 50 VDC
Electrical properties
Electrical isolation Bus isolated from POWERLINK and channel
Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level Max. 4000 m (no limitations)
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Weight 195 g
Material number:
X67BC8321-1
Description:
  • POWERLINK
  • 8 digital channels, configurable as inputs or outputs
  • I/O configuration and firmware update via the fieldbus
  • Integrated connection to the local expansion via X2X Link for up to 250 additional modules
  • Configurable I/O cycle

The bus controller makes it possible to connect X2X Link I/O nodes to POWERLINK. It is also possible to operate the X2X Link cycle synchronously 1:1 or synchronous to POWERLINK using a prescaler.

Additional X2X Link I/O nodes (X67 modules or other modules based on X2X Link) can be connected using the integrated X2X Link connection. Mechanically, POWERLINK is connected via an IP67-rated standard D-coded M12 Ethernet connector.

POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG) ensures that the standard remains open and is continually developed:: www.ethernet-powerlink.org.

Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X67BC8321-1) EXE / 1 MB
V3.0 HW Upgrade (X67BC8321-1) EXE / 3 MB
V4.0 HW Upgrade (X67BC8321-1) EXE / 3 MB
V6.0 HW Upgrade (X67BC8321-1) EXE / 3 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Datasheet X67BC8321-1 PDF / 3 MB
POWERLINK Bus Controller User's Manual PDF / 3 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 ZIP / 1 MB

Please choose country and language

B&R Logo