X67BC6321

Short description
Bus controller PROFIBUS DP V0
General information
B&R ID code
Bus controller 0x1436
Internal I/O module 0x1311
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
Fieldbus M12, B-coded
X2X Link M12, B-coded
Inputs/Outputs 8x M8, 3-pin
I/O power supply M8, 4-pin
Power consumption
Fieldbus 3.8 W
Internal I/O 2 W
X2X Link power supply 7.5 W at maximum power output for connected I/O modules
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Inputs/Outputs 8 digital channels, configurable as inputs or outputs using software, inputs with additional functions
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
Sensor/Actuator power supply 0.5 A summation current
Status indicators I/O function per channel, supply voltage, bus function
Power output 3 W X2X Link power supply for I/O modules
Interfaces
Min. cycle time
Fieldbus No limitation
X2X Link 400 μs
Fieldbus PROFIBUS DP V0
Variant M12 interface (female connector on module)
Max. distance 1200 m
Transfer rate Max. 12 Mbit/s
Default transfer rate Automatic transfer rate detection
Synchronization between bus systems possible No
PROFIBUS DP ID 0x6321
Terminating resistor Can be optionally screwed onto the Y-connector
I/O power supply
Power consumption
Sensor/Actuator power supply Max. 12 W
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Digital inputs
Input filter
Hardware ≤10 μs (channels 1 to 4) / ≤70 µs (channels 5 to 8)
Software Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals
Switching threshold
Low <5 VDC
High >15 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4 mA
Input circuit Sink
Input resistance Typ. 6 kΩ
Additional functions 50 kHz event counting, gate measurement
Event counters
Quantity 2
Signal form Square wave pulse
Evaluation Each negative edge, cyclic counter
Input frequency Max. 50 kHz
Counter 1 Input 1
Counter 2 Input 3
Counter frequency Max. 50 kHz
Counter size 16-bit
Gate time measurement
Counter frequency
Internal 48 MHz, 3 MHz, 187.5 kHz
Quantity 1
Signal form Square wave pulse
Evaluation Positive edge - Negative edge
Counter size 16-bit
Length of pause between pulses ≥100 µs
Pulse length ≥20 µs
Supported inputs Input 2 or input 4
Digital outputs
Switching delay
0 → 1 <400 µs
1 → 0 <400 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See section "Switching inductive loads".
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.5 A
Total nominal current 4 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.3 V at 0.5 A nominal current
Peak short-circuit current <12 A
Braking voltage when switching off inductive loads 50 VDC
Electrical properties
Electrical isolation
Channel isolated from PROFIBUS and bus

PROFIBUS not isolated from bus and channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Weight 200 g
Material number:
X67BC6321
Description:
  • Fieldbus: PROFIBUS DP
  • 8 digital channels, configurable as inputs or outputs
  • Simple I/O configuration via the fieldbus
  • Integrated connection to local expansions via X2X Link for 59 additional modules
  • Configurable I/O cycle (0.2 to 1 ms)

PROFIBUS DP is based on the physics of the RS485 interface. Data transfer is controlled using a hybrid bus access procedure: Active stations receive communication rights via a token passing procedure and can then access all stations on the network according to the master-slave principle. The maximum time of circulation for a token can be configured, which results in a defined cycle time.

Access represents various services for the user for both cyclic and for acyclic data transfer.

This bus controller makes it possible to connect X2X Link I/O nodes to PROFIBUS DP. It supports PROFIBUS DP with all of its options and other additional properties. In addition to the device, module and channel diagnostics provided in the PROFIBUS standard, it is also possible, for example, to switch to the slot diagnostics option in S7 format.

X67 or other modules based on X2X Link can be connected to the bus controller. The configuration of the modular system is optimally supported by PROFIBUS DP.

With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).

Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
BC Service Channel PDF / 1 MB
Datasheet X67BC6321 PDF / 2 MB
PROFIBUS Bus Controller User's manual PDF / 8 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
Fieldbus equipment description files Version (Date) Download
BC Service Channel Example ZIP / 15 MB
X67BC6321 GSD Paket ZIP / 13 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 ZIP / 1 MB

Please choose country and language

B&R Logo