X67BC4321-10

Short description
Bus controller CANopen
General information
B&R ID code
Bus controller 0xA90D
Internal I/O module 0xB528
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
Fieldbus M12, A-coded
X2X Link M12, B-coded
Inputs/Outputs 8x M8, 3-pin
I/O power supply M8, 4-pin
Power consumption
Fieldbus 2 W
Internal I/O 2.1 W
X2X Link power supply 6 W at maximum power output for connected I/O modules
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Inputs/Outputs 8 digital channels, configurable as inputs or outputs using software, inputs with additional functions
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
Sensor/Actuator power supply 0.5 A summation current
Status indicators I/O function per channel, supply voltage, bus function
Power output 3 W X2X Link power supply for I/O modules
Interfaces
Min. cycle time
Fieldbus No limitation
X2X Link 500 μs
Fieldbus CANopen
Variant M12 interface (male connector on the module)
Max. distance 1000 m
Transfer rate Max. 1 Mbit/s
Default transfer rate Automatic transfer rate detection
Synchronization between bus systems possible No
Terminating resistor Can be optionally screwed onto the Y-connector
I/O power supply
Power consumption
Sensor/Actuator power supply Max. 12 W
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Digital inputs
Input filter
Hardware ≤10 μs (channels 1 to 4) / ≤70 µs (channels 5 to 8)
Software Default 0 ms, configurable between 0 and 25 ms in 0.1 ms intervals
Switching threshold
Low <5 VDC
High >15 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4 mA
Input circuit Sink
Input resistance Typ. 6 kΩ
Additional functions 50 kHz event counting, gate measurement
Event counters
Quantity 2
Signal form Square wave pulse
Evaluation Each negative edge, cyclic counter
Input frequency Max. 50 kHz
Counter 1 Input 1
Counter 2 Input 3
Counter frequency Max. 50 kHz
Counter size 16-bit
Gate time measurement
Counter frequency
Internal 48 MHz, 3 MHz, 187.5 kHz
Quantity 1
Signal form Square wave pulse
Evaluation Positive edge - Negative edge
Counter size 16-bit
Length of pause between pulses ≥100 µs
Pulse length ≥20 µs
Supported inputs Input 2 or input 4
Digital outputs
Switching delay
0 → 1 <400 µs
1 → 0 <400 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See section "Switching inductive loads".
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.5 A
Total nominal current 4 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.3 V at 0.5 A nominal current
Peak short-circuit current <12 A
Braking voltage when switching off inductive loads 50 VDC
Electrical properties
Electrical isolation
Bus isolated from CANopen and channel

Channel isolated from CANopen

Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Weight 200 g
Material number:
X67BC4321-10
Description:
  • Fieldbus: CANopen
  • 8 digital channels, configurable as inputs or outputs
  • Auto-configuration of I/O modules
  • Convenient I/O configuration with Automation Studio V4.3 and later
  • Constant response times even with large amounts of data (max. 32 Rx and 32 Tx PDOs)
  • Configurable I/O cycle (0.5 to 4 ms)
  • Possible to configure the transfer rate or have it detected automatically
  • Heartbeat consumer and producer, emergency producer
  • 2x SDO server, NMT slave
  • Simple bootup (autostart)

Controller Area Network (CAN) is widespread in automation technology. CAN topology is based on a line structure and uses twisted wire pairs for data transfer. CANopen is a higher-layer protocol based on CAN. The standardized protocol offers very flexible configuration options.

This bus controller makes it possible to connect up to 253 X2X Link I/O modules to CANopen. A transition between IP20 and IP67 protection is possible by directly connecting X20, X67 or XV modules to one another at distances of up to 100 m each across control cabinet boundaries as required. All CANopen operating modes such as synchronous, event and polling are supported as well as PDO linking, life/node guarding, heartbeat, emergency objects and much more.

With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).

Automation Studio V4.3 or later can be used to easily create configuration files (e.g. DCF files). All other function models are also supported by transferring configuration data to the bus controller (e.g. via the master environment with an SDO download).

Automation Studio can be downloaded at no cost from the B&R website (www.br-automation.com). The evaluation license is permitted to be used to create complete configurations for fieldbus bus controllers at no cost.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67BC4321-10) EXE / 2 MB
V4.3 HW Upgrade (X67BC4321-10) EXE / 2 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
CANopen Family Certificate X67BC4321xxxx-10 PDF / 173 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
CANopen Bus Controller User's manual PDF / 5 MB
Datasheet X67BC4321-10 PDF / 2 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
Fieldbus equipment description files Version (Date) Download
CANopen-10_PDO_Mapping_Tool ZIP / 114 KB
X67BC4321-10 EDS Package ZIP / 38 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 ZIP / 1 MB

Please choose country and language

B&R Logo