Short description
| Accessories | Dummy module without function |
General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KR | Yes |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB1E or 1x terminal block X20TB1F separately. Order 1x bus module X20BM11 or 1x power supply bus module X20BM01 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20ZF000FDescription:
- Placeholder for later system expansion
- Used as a terminal holder
- Module with no electrical function
The module is used as a placeholder for later system expansion.
Mandatory Accessories
Bus modules
| X20BM15 | X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through |
| X20BM11 | X20 bus module, 24 VDC keyed, internal I/O power supply connected through |
| X20BM05 | X20 power supply bus module, with node number switch, 24 VDC keyed, internal I/O power supply interrupted to the left |
| X20BM01 | X20 power supply bus module, 24 VDC keyed, internal I/O power supply interrupted to the left |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20ZF000F) | EXE / 385 KB | |
| V4.0 HW Upgrade (X20ZF000F) | EXE / 261 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20ZF000F | PDF / 594 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |