Short description
| I/O module | 1 full bridge for controlling stepper motors |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Output | Yes, using LED status indicator and software |
| I/O power supply | Yes, using software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.8 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cURus E225616 Power conversion equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x2681 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Motor output stage
| Quantity | 1 |
| Type | 2-phase bipolar stepper motor (full bridge) |
| Nominal voltage | 24 VDC -15% / +20% |
| Nominal current | 1 A |
| Maximum current | 1.2 A for 2 s (after a recovery time of at least 10 s at maximum 1 A) |
| Controller frequency | 38.4 kHz |
| DC bus capacitance | 57 µF |
| Step resolution | Max. 256 microsteps per step |
Digital inputs
| Input filter | |
| Hardware | <5 µs |
| Software | - |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Quantity | 4 |
| Nominal voltage | 24 VDC -15% / +20% |
| Input circuit | Sink |
| Connection type | 1-wire connections |
| Input resistance | Typ. 18.2 kΩ |
| Additional functions | 1x ABR incremental encoder |
ABR incremental encoder
| Quantity | 1 |
| Encoder inputs | 24 V, asymmetrical |
| Counter size | 16-bit |
| Input frequency | Max. 50 kHz |
| Evaluation | 4x |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C (Rev. > E6), 0 to 55°C (Rev. ≤ E6) |
| Vertical mounting orientation | Not permitted |
| Derating | - |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20SM1426Description:
- 1 stepper motor, 24 VDC, 1 A (1.2 A peak)
- Resolution of current values at 1%
- Maximum, rated and holding current configured independent of each other
- 38.5 kHz PWM frequency
- Integrated motor detection
- 256 micro-steps
- Stall detection
- Complete integration in Automation Studio and CNC applications
- 4 inputs, 24 VDC, can be configured as ABR
- Ramp function model based on the CANopen communication profile DS402
- NetTime timestamp: Position change, trigger time
The stepper motor module is used to control stepper motors with a rated voltage of 24 VDC at a motor current up to 1 A (1.2 A peak). Additionally, this module has four digital inputs that can be used as limit switches or as encoder inputs.
Due to the individual adjustment of the coil currents, the motor is only operated with the current it actually needs. This simplifies the selection of the available motors and prevents unnecessary heating. Because this affects energy consumption and thermal load, the effects are positive on the service life of the complete system. Complete flexibility is achieved through the use of independently adjustable holding, maximum and nominal current values. The current for microsteps is automatically adjusted to the configured current values.
The automatic motor identification system is an enormous help during standstills. The stepper motor modules can identify the connected motors using their coil characteristics and generate feedback in the form of an analog value. This makes it possible to detect not only wiring errors, but also incorrect motor types being used mistakenly. "Stall detection" is integrated to analyze the motor load. Detection of the stall is defined via a configurable threshold. This allows an overload or motor standstill to be detected precisely in many different types of applications.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20SM1426) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20SM1426) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20SM1426) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20SM1426) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20SM1426 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |