X20RT8381

Short description
I/O module 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 analog inputs ±10 V, 1 analog output ±10 V, reACTION Technology
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software (output error status)
Inputs Yes, using LED status indicator and software
Channel type Yes, using software
Support
reACTION-capable I/O channels Yes
Blackout mode
Scope Module
Function Programmable
Standalone mode No
Power consumption
Bus 0.01 W
Internal I/O 1.7 W
Application memory
Type 64 Mbit flash memory
Data retention 20 years at 55°C
Guaranteed erase/write cycles 100,000
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
B&R ID code 0xF24E
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] +1.1
Type of signal lines Shielded lines must be used for all signal lines, line length: Max. 20 m
Digital inputs
Input filter
Hardware <3 µs
Software Default 200 ns, configurable between 200 ns and 5 ms in 10 ns intervals
Switching threshold
Low <5 VDC
High >15 VDC
Quantity 4 standard inputs and 4 mixed channels, configuration as input or output using software
Nominal voltage 24 VDC
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 1.3 mA
Input circuit Sink
Connection type 1-wire connections
Input resistance 18.16 kΩ
Insulation voltage between channel and bus 500 Veff
ABR incremental encoder
Quantity 1
Encoder inputs 24 V, asymmetrical
Counter size 32-bit
Input frequency Max. 333 kHz
Evaluation 4x
Analog inputs
Output format
Data type INT
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0008 = 2.441 mV
Output of digital value during overload
Undershoot 0x8001
Overshoot 0x7FFF
Max. error
Gain 0.08%
Offset 0.018%
Common-mode rejection
DC 86 dB
50 Hz 84 dB
Quantity 2
Input ±10 V
Input type Differential input
Digital converter resolution ±12-bit
Input impedance in signal range 20 MΩ
Input protection Protection against wiring with supply voltage
Permissible input signal Max. ±30 V
Conversion procedure SAR
Input filter Third-order low-pass filter / Cutoff frequency 130 kHz
Max. gain drift 0.003 %/°C
Max. offset drift 0.001%/°C
Common-mode range ±12 V
Nonlinearity 0.015%
Insulation voltage between channel and bus 500 Veff
Sampling frequency 500 kHz
Digital outputs
Switching delay
0 → 1 <1 µs
1 → 0 <1 µs
Switching frequency
Resistive load Max. 500 kHz
Quantity 4 mixed channels, configuration as input or output using software
Variant Push-Pull
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 100 mA
Total nominal current 400 mA
Connection type 1-wire connections
Output circuit Sink or source
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Diagnostic status Output monitoring with delay <700 ns
Leakage current when the output is switched off Approx. 25 µA
RDS(on) 140 mΩ
Residual voltage <0.4 V at nominal current 100 mA
Max. continuous current 100 mA
Peak short-circuit current <10 A
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 3 ms
Insulation voltage between channel and bus 500 Veff
Analog outputs
Max. error
Gain 0.15%
Offset 0.05%
Output format
Data type INT
Voltage INT 0x8000 - 0x7FFF / 1 LSB = 0x0008 = 2.441 mV
Quantity 1
Output ±10 V
Digital converter resolution ±12-bit
Conversion time 2 μs
Settling time on output change over entire range 5 μs
Switch on/off behavior Internal enable relay for startup
Output protection Short-circuit proof
Load per channel Max. ±10 mA, load ≥1 kΩ
Short-circuit proof Current limiting ±65 mA
Output filter First-order low-pass filter / cutoff frequency 22 kHz
Max. gain drift 0.022 %/°C
Max. offset drift 0.032%/°C
Error caused by load change Max. 0.14%, from 10 MΩ → 1 kΩ, resistive
Nonlinearity 0.005%
Insulation voltage between channel and bus 500 Veff
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating and hardware configuration".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 2x terminal block X20TB12 separately.
Order 1x bus module X20BM31 separately.
Pitch 25+0.2 mm
Material number:
X20RT8381
Description:
  • reACTION Technology module
  • 4 high-speed digital inputs
  • 4 high-speed digital channels, configurable as inputs or outputs
  • 2 high-speed analog inputs ±10 V
  • 1 high-speed analog output ±10 V
  • 1 ABR incremental encoder input 24 V
  • Pulse width modulation
  • Support of data type "REAL" for arithmetic operations
  • Supports blackout mode

This reACTION Technology module is equipped with 4 high-speed digital inputs and 4 high-speed digital mixed channels. All connections are designed for 1-wire connections. All inputs are designed for sink connections; the outputs are designed for push-pull connections.

A voltage signal of ±10 V can be read or output using 2 analog inputs and 1 analog output, respectively.

Ultrafast reACTION Technology makes it possible to control the integrated I/O channels with response times down to 1 μs. All of the commands that can be used for reACTION programs are provided as function blocks in special libraries (e.g. AsIORTI). Programming in compliance with IEC 61131-3 requirements takes place in the Function Block Diagram editor in Automation Studio.

The module supports blackout mode. In blackout mode, programmable module functionality persists even if the network fails.

Mandatory Accessories
Bus modules
X20BM31 X20 bus module, for double-width modules, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (X20RT8381) EXE / 2 MB
V6.0 HW Upgrade (X20RT8381) EXE / 2 MB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20RT8381 PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
reACTION Technology user´s manual PDF / 13 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXFSTEP X20 Double IO Slice ZIP / 117 KB

Please choose country and language

B&R Logo