Short description
| Potential distributor module with supply | 6x 24 VDC on the terminals, 6x ground on the terminals |
General information
Input power supply with feed
| Nominal input voltage | 24 VDC -15% / +20% external, ground external |
| Input current | Max. 6 A |
| Fuse | Integrated 6.3 A, slow-blow, can be replaced |
| Behavior on short circuit |
No protection available Use an external fuse. |
| Reverse polarity protection | No |
Output I/O power supply
| Behavior on short circuit | |
| On 24 VDC power supply | Integrated fuse |
| On GND power supply | No protection available |
| Nominal output voltage | 24 VDC, ground |
| Permissible contact load | 6 A |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM01 or X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20PD2113Description:
- Integrated exchangeable microfuse
- Monitoring of the fuse
- Potential for routing as needed
- Can be used as feed module for the I/O supply
The potential distributor module with feed can provide 6x 24 VDC and 6x ground connections from the internal I/O supply on the terminals. This module can also be used instead of a special feed module for the internal I/O supply. The internal 24 VDC supply is connected to the terminal connections through a replaceable microfuse for protection. The 24 VDC feed and the functionality of the fuse are monitored.
Mandatory Accessories
Bus modules
| X20BM15 | X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through |
| X20BM11 | X20 bus module, 24 VDC keyed, internal I/O power supply connected through |
| X20BM05 | X20 power supply bus module, with node number switch, 24 VDC keyed, internal I/O power supply interrupted to the left |
| X20BM01 | X20 power supply bus module, 24 VDC keyed, internal I/O power supply interrupted to the left |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20PD2113) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20PD2113) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20PD2113) | EXE / 715 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20PD2113 | PDF / 762 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |