Short description
| I/O module | 4 half bridge outputs |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Output | Yes, using LED status indicator and software |
| I/O power supply | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 0.8 W |
| External I/O | Corresponding to external load |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0xA976 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Motor output stage
| Current value measurement | |
| Resolution | 100 mA |
| Data collection | In high side branch |
| Protective circuit | |
| External | 24 VDC power supply - maximum current 10 A (melting fuse) |
| Quantity | 4 |
| Type |
Half bridge High-side driver Low-side driver |
| Nominal voltage | 24 VDC |
| Switching voltage | 24 VDC (-15% / +20%) |
| Nominal current | 3 A |
| Maximum current | 5 A (250 ms) |
| Total nominal current | 10 A |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit |
| Supply voltage | No reverse polarity protection |
| Insulation voltage between channel and bus | 500 Veff |
Digital outputs
| Recording current value on high branch | |
| Resolution | 100 mA |
| Quantity | 4 |
| Nominal voltage | 24 VDC |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit |
| Type |
Half bridge High-side driver (source) Low-side driver (sink) |
| Max. continuous current per output | 3 A |
| Max. module current | 10 A |
Electrical properties
| Electrical isolation |
Bus isolated from channel and internal I/O power supply Channel not isolated from channel and internal I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 50°C |
| Vertical mounting orientation | Not permitted |
| Derating | See section "Derating". |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20MM4331Description:
- 4 half-bridge outputs
- High component density
- 3 A continuous current
- 5 A peak current
- Readable current
The 4 outputs on the motor module are designed as half-bridge outputs. The continuous current per channel is 3 A at a peak current of up to 5 A. Integrated diagnostics offer the possibility to read back the output current for each channel using the application.
The module offers extensive possibilities for controlling motors, valves or resistive loads and is particularly well suited for controlling brush DC motors. The outputs can be switched on/off and short-circuited.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20MM4331) | EXE / 793 KB | |
| V3.0 HW Upgrade (X20MM4331) | EXE / 792 KB | |
| V3.0 HW Upgrade (X20MM4331) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20MM4331) | EXE / 817 KB | |
| V6.0 HW Upgrade (X20MM4331) | EXE / 857 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20MM4331 | PDF / 924 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |