Short description
| Communication module | 2x CAN bus |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Data transfer | Yes, using LED status indicator |
| Terminating resistor | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0x1F25 |
| Status indicators | Module status, data transfer, terminating resistor |
| Power consumption | 1.2 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation | PLC isolated from CAN (IF1 and IF2) and interfaces from each other |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 2x terminal block TB2105 separately. |
| Slot | In the X20 PLC |
Material number:
X20IF2772Description:
- Dual CAN bus connection
- Integrated terminating resistors
The interface module is used for application-specific expansion of the X20 controllers. It is equipped with 2 CAN bus interfaces.
Mandatory Accessories
Terminal blocks
| 0TB2105.9110 | Accessory terminal block, 5-pin, push-in terminal block 2.5 mm² |
| 0TB2105.9010 | Accessory terminal block, 5-pin, screw clamp terminal block 2.5 mm² |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20IF2772) | EXE / 476 KB | |
| V2.6 HW Upgrade (X20IF2772) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20IF2772) | EXE / 475 KB | |
| V3.0 HW Upgrade (X20IF2772) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20IF2772) | EXE / 973 KB | |
| V6.0 HW Upgrade (X20IF2772) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20IF2772 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Interface module X20IF2772 | ZIP / 39 KB | |
| Dimensions PDF X20 Interface Module X20IF2772 | PDF / 4 KB |