Short description
| Communication module | EtherNet/IP scanner (master) |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Network status | Yes, using LED status indicator and software |
| Data transfer | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0xA71B |
| Status indicators | Module status, network status, data transfer |
| Power consumption | 2 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Transfer | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Fieldbus | EtherNet/IP scanner (master) |
| Variant | 2x shielded RJ45 (switch) |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 10/100 Mbit/s |
| Controller | netX100 |
| Memory | 8 MB SDRAM |
Electrical properties
| Electrical isolation | PLC isolated from EtherNet/IP (IF1 and IF2) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Slot | In the X20 PLC and expandable bus controller X20BC1083 |
Material number:
X20IF10D1-1Description:
- EtherNet/IP scanner (master)
- Integrated switch for efficient wiring
The interface module is equipped with an EtherNet/IP scanner interface. This allows third-party components to be integrated in the B&R system and makes it possible to quickly and easily transfer data in both directions.
The interface module can be operated in the X20 controllers or in the expandable X20BC1083 POWERLINK bus controller.
The interface is equipped with 2 RJ45 connections. Both connections result in an integrated switch. This makes it easy to implement daisy chain cabling.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20IF10D1-1) | EXE / 735 KB | |
| V4.0 HW Upgrade (X20IF10D1-1) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20IF10D1-1) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)IF10D1-1 | PDF / 3 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20 Module | ZIP / 1 MB |