Short description
| Communication module | 1x PROFIBUS DP V0/V1 master |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Network status | Yes, using LED status indicator and software |
| Data transfer | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0xA716 |
| Status indicators | Module status, data transfer |
| Power consumption | 1.8 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Interface IF1 | |
| Cyclic data | |
| Input data | Max. 3.5 kB |
| Output data | Max. 3.5 kB |
| Fieldbus | PROFIBUS DP V0/V1 master |
| Variant | 9-pin female DSUB connector |
| Max. distance | 1200 m |
| Transfer rate | Max. 12 Mbit/s |
| Controller | netX100 |
| Memory | 8 MB SDRAM |
Electrical properties
| Electrical isolation | PLC isolated from PROFIBUS (IF1) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Slot | In the X20 PLC and expandable bus controller X20BC1083 |
Material number:
X20IF1061-1Description:
- PROFIBUS DP V1 master
The interface module is equipped with a PROFIBUS DP V1 interface. This allows third-party components to be integrated in the B&R system and makes it possible to quickly and easily transfer data in both directions.
The interface module can be operated in the X20 controllers or in the expandable X20BC1083 POWERLINK bus controller.
Optional Accessories
Infrastructure components
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20IF1061-1) | EXE / 679 KB | |
| V3.0 HW Upgrade (X20IF1061-1) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20IF1061-1) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20IF1061-1) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)IF1061-1 | PDF / 3 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Interface module X20(c)IF106x(-1) | ZIP / 1 MB |