Short description
| Communication module | CANopen master |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Network status | Yes, using LED status indicator and software |
| Data transfer | Yes, using LED status indicator |
| Terminating resistor | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0xA709 |
| Status indicators | Module status, network status, data transfer, terminating resistor |
| Power consumption | 1.1 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Interface IF1 | |
| Fieldbus | CANopen master |
| Variant | 5-pin male multipoint connector |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | Integrated in module |
| Controller | netX100 |
| Memory | 8 MB SDRAM |
Electrical properties
| Electrical isolation | PLC isolated from CANopen (IF1) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 1x terminal block TB2105 separately. |
| Slot | In the X20 PLC and expandable bus controller X20BC1083 |
Material number:
X20IF1041-1Description:
- CANopen master
- Integrated terminating resistor
The interface module is equipped with a CANopen interface. This allows third-party components to be integrated in the B&R system and makes it possible to quickly and easily transfer data in both directions.
The interface module can be operated in the X20 controllers or in the expandable X20BC1083 POWERLINK bus controller.
Mandatory Accessories
Terminal blocks
| 0TB2105.9110 | Accessory terminal block, 5-pin, push-in terminal block 2.5 mm² |
| 0TB2105.9010 | Accessory terminal block, 5-pin, screw clamp terminal block 2.5 mm² |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20IF1041-1) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20IF1041-1) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20IF1041-1) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)IF1041-1 | PDF / 3 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Interface module CAN/DeviceNet | ZIP / 946 KB | |
| Dimensions PDF X20 Bus Controller CAN/DeviceNet | PDF / 4 KB | |
| Dimensions PDF X20 Interface Module CAN/DeviceNet | PDF / 4 KB |