Short description
| Hub | 2 Fast Ethernet interfaces for fiber optic cables for hub expansion |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Bus function | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| Status indicators | Module status, bus function |
| Power consumption | 2.3 W (rev. <E0: 2.8 W) |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Transfer | |
| Physical layer | 100BASE-FX |
| Half-duplex | Yes |
| Full-duplex | No |
| Autonegotiation | No |
| Auto-MDI/MDIX | No |
| Optical power budget | |
| Glass fiber 62.5/125 µm, NA = 0.275 | 11 dB |
| Glass fiber 50/125 µm, NA = 0.200 | 7.5 dB |
| Line length | |
| Half-duplex | Max. 175 m between 2 stations (segment length) |
| POWERLINK | Max. 2 km between 2 stations (segment length) |
| Type | Hub expansion module |
| Variant | 2x female duplex LC |
| Transfer rate | 100 Mbit/s |
| Hub propagation delay | 0.96 to 1 µs |
| Wave length |
Typ. 1300 nm Rx range: 1270 to 1380 nm Tx range: 1270 to 1380 nm
|
| Cable fiber type |
Multimode fiber with 62.5/125 µm or 50/125 µm core diameter On both sides: Male duplex LC connector |
Electrical properties
| Electrical isolation | Power supply isolated from Ethernet (IF1 and IF2) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation (with 1 hub) | -25 to 55°C (Rev. <E0: 0 to 45°C) |
| Horizontal mounting orientation (with ≥2 hubs) | -25 to 50°C (Rev. <E0: 0 to 40°C) |
| Vertical mounting orientation (with 1 hub) | -25 to 40°C (Rev. <E0: 0 to 40°C) |
| Vertical mounting orientation (with ≥2 hubs) | -25 to 35°C (Rev. <E0: 0 to 35°C) |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20HB2881Description:
- Hub expansion module
- 2x Hub 100 BASE-FX
The POWERLINK bus controller X20BC8083 and the stand-alone hubs X20HB8880 and X20HB8815 are equipped with a modular hub expansion. An additional 1 or 2 slots are available, depending on the bus base used. The X20HB2881 hub expansion module can be operated in these slots. Note that the hardware revision of the X20BC8083 and the X20HB8880 must be ≥F0.
The hub expansion module is a 2x hub. The Ethernet connection is made using 62.5/125 μm or 50/125 µm fiber optic multimode cable with a duplex LC connection. The status of the module and network are indicated by LEDs.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20HB2881) | EXE / 893 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20(c)HB2881 | PDF / 1 MB | |
| Redundancy for control systems | PDF / 9 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 system module X20(c)HB288x | ZIP / 1 MB | |
| 3D File STEP - X20HB2881 | ZIP / 1 MB |