Short description
| Ethernet analysis tool | Ethernet analysis tool with up to 2 slots for hub expansion modules |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| Status indicators | Module status, bus function |
| Power consumption | 2 W |
Interfaces
| Transfer | |
| Physical layer | 100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Type | Ethernet analysis tool |
| Variant | 2x shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s |
Electrical properties
| Electrical isolation | POWERLINK (IF1, IF2) isolated from power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20ET8819Description:
- NetTime time stamp has a resolution of 20 ns
- Recording and analysis of CRC and frame errors
- Triggers can also be activated using external digital signals
- Analysis of both half-duplex and full-duplex networks
- Able to record two networks simultaneously
POWERLINK has proven itself in the field for years and rarely has problems during commissioning and production. Nonetheless, it is still possible for communication disturbances to occur due to damaged or poor quality cables. If an error occurs, localizing and correcting it is usually very easy thanks to the heterogeneous structure of this flat network type (all data is always visible throughout the network). What's problematic are errors that occur sporadically. This is where tools such as Omnipeek or Wireshark come in.
These tools (or more likely the standard PC technology being used) reach their limits, however, when dealing with machines that have short network cycles. Either not all frames can be recorded, or some telegrams are lost altogether. In these cases, what's needed is a special hardware tool that can work very quickly, record and save every bit of traffic and then pass it on to a laptop.
This module provides different operating modes. For example, it can work passively on the network, in which case the real-time behavior remains unchanged. The device listens in and selectively takes in data when certain defined trigger conditions are met. It can read all of the data, mark it with a timestamp, store it temporarily and ultimately pass it on to a PC. The data is then analyzed in the familiar PC environment.
Mandatory Accessories
System modules for bus controllers
System modules for expandable bus controllers
| X20BB82 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB81 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Bus modules
Digital input modules
| X20DI9371 | X20 digital input module, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections |
Digital output modules
| X20DO9322 | X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections |
System modules for X20 hub systems
| X20HB2880 | X20 hub expansion module, integrated 2-port hub, 2x RJ45 |
System modules for the X20 hub system
| X20HB2881 | X20 hub expansion module, integrated 2-port hub, for fiber optic cables |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20ET8819 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmwareupgrade X20ET8819 | ZIP / 588 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| B&R Analyzer for Wireshark TM | ZIP / 8 MB |