Short description
| I/O module | 1x EnDat interface |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Counting direction | Yes, using LED status indicator |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.3 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0xA912 |
| Status indicators | Counting direction, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Type of signal lines | Shielded lines must be used for all signal lines. |
Encoder inputs
| Sine/Cosine inputs | |
| Signal transmission | Differential signals, symmetrical |
| Signal frequency | DC up to 400 kHz |
| Differential voltage | 1 VSS |
| Common-mode voltage | Max. ±10 V |
| Terminating resistor | 120 Ω |
| Type | EnDat 2.1/2.2 |
| Angular position resolution | 13-bit, with a signal of 1 VSS |
| Encoder monitoring | Yes |
| Max. encoder cable length | 10 m, with wire cross section 4x 2x 0.14 mm2 and 1x 2x 0.5 mm2 |
Encoder power supply
| Protective measures | |
| Overload-proof | Yes |
| Short-circuit proof | Yes |
| Output voltage | 5 V (±5%) |
| Load capacity | 300 mA |
Serial EnDat interface
| Signal transmission | 5 VDC differential signal, EiA RS485 standard |
| Transmission status | See the EnDat specification. |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DS1928Description:
- EnDat 2.1 and EnDat 2.2 encoder interface
- Encoder input monitoring
- 5 VDC and GND for encoder supply
- NetTime timestamp: Position time
The module is equipped with an EnDat encoder interface. The module automatically detects whether an encoder is connected with EnDat 2.1 or EnDat 2.2. This module can be used to evaluate encoders installed in B&R servo motors as well as encoders for external axes (encoders that scan any machine movement). The input signals are monitored. This makes it possible to detect open or shorted lines as well as encoder supply failures.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20DS1928) | EXE / 3 MB | |
| V3.0 HW Upgrade (X20DS1928) | EXE / 5 MB | |
| V4.0 HW Upgrade (X20DS1928) | EXE / 3 MB | |
| V6.0 HW Upgrade (X20DS1928) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20DS1928 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |