Short description
| I/O module | 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs |
General information
Safety characteristics
| Note | See section "Safety characteristics". |
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 24 VDC -15% / +20% |
| Integrated protective function | Reverse polarity protection |
Safe digital outputs
| Quantity | 6 |
| Variant | FET, 2x positive switching, type B1, output level readable |
| Nominal voltage | 24 VDC |
| Nominal output current | 0.2 A |
| Total nominal current | 1.2 A |
| Output protection | See section "Inrush current behavior for output channels". |
| Braking voltage when switching off inductive loads | Max. 45 VDC |
| Error detection time | 1 s |
| Insulation voltage between channel and bus | 500 Veff |
| Peak short-circuit current | See section "Inrush current behavior for output channels". |
| Leakage current when the output is switched off | <100 µA |
| RDS(on) | 4.7 Ω |
| Switching voltage | I/O power supply minus voltage drop due to RDS(on) |
| Max. switching frequency | See section "Inrush current behavior for output channels". |
| Test pulse length | Max. 10 µs |
| Max. capacitive load | 100 nF |
Current on loss of ground
| IOUT | <100 µA |
| IGND | <70 mA |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Starting temperature | Yes, -25°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x safety-keyed terminal block separately. Order 1x safety-keyed bus module separately. |
| Pitch | 25+0.2 mm |
Material number:
X20cSO6300Description:
- 6 safe digital outputs with 0.2 A
- Source circuit
- Output type B
- Integrated output protection

This module is equipped with 6 safe digital outputs. The nominal output current is 0.2 A.
The module can be used for controlling actuators in safety-related applications up to PL e or SIL 3.
The outputs are designed using semiconductor technology so that the safety-related characteristics do not depend on the number of operating cycles. The "high-side high-side" variant (output type B) is required for actuators with reference potential (e.g. Enable inputs on frequency inverters). It is important to observe the special notices for the cabling in this case. Safe digital output channels provide protection against automatic restart when network errors occur.
This module is designed for X20 12-pin terminal blocks.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20cSO6300) | EXE / 2 MB | |
| V4.6 HW Upgrade (X20cSO6300) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20cSO6300) | EXE / 480 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20(c)Sxxxxx - Terminal block right side | ZIP / 21 KB |