General information
| Application memory | |
| Guaranteed erase/write cycles | 100,000 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| Memory size | 8 MB |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Material number:
X20cMK0223Description:
X20 SafeKEY, coated, 8 MB, for the X20SL81xx series, exclusively for mapp Safety, range of license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.6 HW Upgrade (X20cMK0223) | EXE / 490 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)MK0223 - mapp Safety | PDF / 152 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.0 (X20cMK0223) | EXE / 549 KB |