X20CM0985

Short description
I/O module X20 energy measurement and synchronization module
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Analog inputs Yes, using LED status indicator (measurement range of analog inputs)
Digital outputs Yes, using LED status indicator and software
Power consumption
Bus 1.4 W
Internal I/O 4 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone2, II 3G Ex ec nC IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
B&R ID code 0x2433
Status indicators Channel status, operating state, module status
Overvoltage category ll
Additional power dissipation caused by actuators (resistive) [W] -
Digital outputs
Switching delay
0 → 1 <300 μs
1 → 0 <300 μs
Switching frequency
Resistive load Max. 100 Hz
Quantity 5
Variant Current-sourcing FET
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 0.1 A
Total nominal current 0.5 A
Connection type 1-wire connections
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 μA
Residual voltage <0.3 V at 0.1 A nominal current
Peak short-circuit current <2 A
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 10 ms, depends on the module temperature
Insulation voltage between channel and bus 500 Veff
Relay outputs
Switching capacity
Min. 10 mA / 5 VDC
Max. 30 W / 240 VAC
Switching delay
0 → 1 ≤10 ms
1 → 0 ≤10 ms
Service life
Mechanical Min. 10 x 106 ops.
Electrical Min. 60 x 103 ops. (NC) at 1 A
Min. 30 x 103 ops. (NO) at 1 A
Protective circuit
Internal None
External None
DC Inverse diode, RC combination or VDR
AC RC combination or VDR
Insulation voltage
Channel - Channel 1000 VAC / 1 min
Channel - Bus 4000 VAC / 1 min
Quantity 1
Variant Relay / Changeover contact
Nominal voltage 30 VDC / 240 VAC
Rated frequency DC / 45 to 63 Hz
Nominal output current 1 A at 30 VDC / 1 A at 240 VAC
Actuator power supply External
Switching voltage Max. 60 VDC / 250 VAC
Contact resistance Max. 100 mΩ
Analog input voltage
Conversion time
50 Hz 20 ms
60 Hz 16.67 ms
Output format
±120 VAC 1 LSB = 0x0001 = 5.707 mV
±480 VAC 1 LSB = 0x0001 = 22.787 mV
Output of digital value during overload
Overshoot 0x7FFF
Undershoot 0x8001
Input filter
Cutoff frequency 10 kHz
Slope 60 dB
Max. error at 25°C
Gain 0.09%
Offset 0.03%
Channels 8
Input 120 VAC / 480 VAC
Input type Single-ended
Digital converter resolution ±15-bit
Permissible input signal Max. 132 VAC / 528 VAC
Conversion method SAR
Maximum gain drift 0.02% per °C
Maximum offset drift 0.003% per °C
Crosstalk between channels -70 dB
Nonlinearity ≤0.5% at 45 to 65 Hz
Protection against electric shock Protective impedance per EN 61131-2
Test voltage between channel and bus (type test) 3700 Veff
Output format INT
Input impedance in signal range Approx. 3 MΩ
Input protection Overvoltage protection
Analog input current
Conversion time
50 Hz 20 ms
60 Hz 16.67 ms
Output format
±1 A 1 LSB = 0x0001 = 189.903 μA
±5 A 1 LSB = 0x0001 = 949.513 μA
Output of digital value during overload
Overshoot 0x7FFF
Undershoot 0x8001
Input filter
Cutoff frequency 10 kHz
Slope 60 dB
Max. error at 25°C
Gain 0.2%
Offset 0.05%
Input impedance
Measurement range 1 A Max. 30 mΩ
Measurement range 5 A Max. 10 mΩ
Channels 3
Input 1 A / 5 A AC
Input type Isolated current transformer according to the compensation principle with a magnetic sensor, for connecting an external transformer
Digital converter resolution ±15-bit
Permissible input signal Max. 1.5 A / 7.7 A
Conversion method SAR
Maximum gain drift 0.07% per °C
Maximum offset drift 0.003% per °C
Crosstalk between channels -70 dB
Nonlinearity ≤0.5% at 45 to 65 Hz
Insulation voltage between channel and bus 500 Veff
Output format INT
Thermal overcurrent 15 x INom for 0.2 s
Monitored overcurrent 4 x INom
Electrical properties
Electrical isolation
Bus isolated from I/O power supply and digital inputs and outputs

Digital inputs and outputs isolated from each other
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 2x terminal block X20TB12 separately.
Order 2x screw clamp terminal block TB3102 and 2x screw clamp terminal block TB3104 separately.
Pitch 87.5+0.2 mm
Material number:
X20CM0985
Description:
  • Energy measurement for 120 to 480 VAC
  • Simultaneous measurement of 2 AC mains networks plus 2 additional voltages
  • For multifunctional measurement tasks
  • Intelligent mains synchronization unit

The module has a compact size and combines a power measurement module that has special features with a synchronization unit that is able to meet all demands.

The measurement unit's 3 current inputs are suitable for both X: 1 A and X: 5 A current transformers. Overcurrent resistance and the high resolution of the measurement unit round off its features. For the voltage inputs, the value range can be configured between 480 VAC and 120 VAC.

The area of use includes 4-wire AC networks with a phase voltage up to 480 VAC and 3-wire systems, whereas L2 can be grounded (V-connection). The module can also handle Aron measuring circuits.

The resulting measured values include the pure phase current; line-to-line voltage or phase voltage; the effective, reactive and apparent power parts; the mains frequency; the power factor and much more. In addition, peak values and energy meters are stored on the module in nonvolatile memory. Depending on the configuration, it is also possible to use a digital output as a pulse encoder for an external energy meter.

The synchronization unit doesn't just take the phasing and phase voltage into consideration; integrated intelligence also monitors the rate of change and other parameters, allowing them to influence when the synchronization output is switched. It is also possible to monitor a generator using a large number of additional conditions. A total of 4 voltage inputs provide substantial overall flexibility.

Monitoring functions expand the features of the module. Dependent overcurrent monitoring is included, which utilizes the thermal capacity of the motor/generator to allow short overloads while still providing full protection. The dependent, delayed imbalanced load monitoring used to protect three-phase generator and three-phase networks from imbalanced load can be adapted to the characteristics of different generator types using parameters while taking their special thermal time constants into account.

Mandatory Accessories
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
0TB3104-7012 Accessory terminal block, 4-pin, B-coded, screw clamp terminal block 6 mm²
0TB3104-7011 Accessory terminal block, 4-pin, A-coded, screw clamp terminal block 6 mm²
0TB3102-7012 Accessory terminal block, 2-pin, B-coded, screw clamp terminal block 6 mm²
0TB3102-7011 Accessory terminal block, 2-pin, A-coded, screw clamp terminal block 6 mm²
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20CM0985) EXE / 3 MB
V3.0 HW Upgrade (X20CM0985) EXE / 5 MB
V4.0 HW Upgrade (X20CM0985) EXE / 3 MB
V6.0 HW Upgrade (X20CM0985) EXE / 3 MB
Certificates Version (Date) Download
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Data sheet X20CM0985 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D data DXF / STEP X20CM0985 ZIP / 1 MB

Please choose country and language

B&R Logo