Short description
| I/O module | 4 digital inputs 24 VDC for 3-wire connections, open-circuit and short-circuit detection, possible to switch off detection for each channel |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Open circuit | Yes, using LED status indicator and software |
| Short circuit | Yes, using LED status indicator and software |
| Sensor power supply | Yes, using LED status indicator and software |
| Other channel errors | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.1 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| B&R ID code | 0xE220 |
| Status indicators | I/O function per channel, operating state, module status, sensor line, sensor power supply |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital inputs
| Input filter | |
| Hardware | 0.8 ms |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.2 ms increments |
| Nominal voltage | 24 VDC |
| Input voltage | 24 VDC -15% / +20% |
| Input current at 24 VDC | Typ. 4.8 mA (standard wiring) |
| Input circuit | Sink |
| Connection type | 3-wire connections |
| Sensor power supply | 4x 50 mA |
| Open-circuit and short-circuit detection | Yes, possible to switch off for each channel |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20cBM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20cDI4375Description:
- 4 digital inputs
- Sink connection
- 3-wire connections
- 24 VDC and GND for sensor supply
- Open circuit and short circuit detection, can be switched off individually for each channel
- Software input filter can be configured for entire module

The module is equipped with 4 inputs for 3-wire connections. It has open circuit and short circuit detection. This detection can be switched off individually for each channel.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cDI4375) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20cDI4375) | EXE / 763 KB | |
| V6.0 HW Upgrade (X20cDI4375) | EXE / 802 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)DI4375 | PDF / 961 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |