Short description
| Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK (V2), 2x USB, 1x X2X Link |
| System module | Controller |
General information
CPU and X2X Link power supply
| Input voltage |
24 VDC -20% / +25% (nominal voltage: 24 VDC) (max. input power at nominal voltage: 36 W) |
| Input current | Max. 1.5 A at 24 VDC |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
| Input voltage |
24 VDC -15% / +20% (nominal voltage: 24 VDC) (max. input power at nominal voltage: 240 W) |
| Fuse | Required line fuse: Max. 10 A slow-blow |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Permissible contact load | 10 A |
Power supply - General information
| Diagnostics | |
| RS232 data transfer | Yes, using LED status indicator |
| Module run/error | Yes, using LED status indicator and software |
| Overload | Yes, using LED status indicator and software |
| Electrical isolation | |
| I/O supply - I/O power supply | No |
| CPU/X2X Link supply - CPU/X2X Link power supply | Yes |
| Status indicators | Overload, operating status, module status, RS232 data transfer |
Controller
Interfaces
Electrical properties
| Electrical isolation | Ethernet (IF2), POWERLINK (IF3) and X2X (IF6) isolated from each other, from other interfaces and from PLC |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 70°C |
| Transport | -40 to 70°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
Material number:
X20cCP1684Description:
This controller is based on Intel Atom processor technology and used for applications with the highest performance requirements. It rounds off the top end of the X20 controller product family.
The basic configuration includes USB, Ethernet, POWERLINK V2 and removable CompactFlash. The standard Ethernet interface supports gigabit communication. For even more real-time network performance, the onboard POWERLINK interface supports poll-response chaining mode (PRC).
In addition, 1 slot can be used for additional interface modules to increase flexibility.

Included in delivery
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Locking plates
| X20AC0SR1 | X20 end cover plate, right |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
CompactFlash cards
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (X20cCP1684) | EXE / 3 MB | |
| V6.0 HW Upgrade (X20cCP1684) | EXE / 3 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CPx68x(X) | PDF / 4 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.4 (X20cCP1684) | EXE / 813 KB | |
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 CPU modules X20CP1x8x | ZIP / 7 MB | |
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |