Short description
| I/O module | X20 4-channel analog input module for vibration measurement and analysis of condition monitoring tasks |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 2.5 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| Insulation voltage between channel and bus | 500 Veff |
| Nominal voltage | 24 VDC ±20% |
| B&R ID code | 0xE7F0 |
| Status indicators | Run, error, vibration inputs 1 to 4 |
Analog inputs
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 50°C |
| Vertical mounting orientation | -25 to 45°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20cBM31 separately. |
| Pitch | 25+0.2 mm |
Material number:
X20cCM4810Description:
- 4-channel vibration measurement and analysis module
- 24-bit resolution at 51.562 kHz
- IEPE supply
- Internal calculation of an extensive range of condition parameters
- Data buffer upload

This compact module provides a system for measuring and analyzing vibrations for use in applications such as condition monitoring for machinery and equipment.
The measurement unit consists of 4 vibration inputs with 24-bit converter resolution and a sampling frequency of 51.562 kHz. Each of the inputs has a separately activated constant current source to supply IEPE sensors.
Signal conditioning algorithms integrated in the module include configurable high and low-pass filters, an envelope curve generator and a Fourier transform, among many others.
Various characteristic values and configurable frequency bands are available to ensure seamless signal evaluation. The module-internal calculation minimizes the load on the bus and PLC.
Whether used for traditional condition monitoring or as a means of process optimization, the maximum evaluable frequency of 10 kHz and maximum frequency resolution of under 63 mHz make it suitable for almost any application. If desired, it can also be used as a standard input module.
The ability to upload all values in the time and frequency domain also allow measurements to be evaluated externally or archived.
Mandatory Accessories
Bus modules
| X20cBM31 | X20 bus module, coated, for double-width modules, 24 VDC keyed, internal I/O power supply connected through |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Sensor cable
| 0ACC1000.01-1 | Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0500.01-1 | Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0200.01-1 | Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0150.01-1 | Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0100.01-1 | Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0050.01-1 | Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
| 0ACC0020.01-1 | Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
Sensors
| 0ACS100A.90-2 | Accelerometer, nominal sensitivity 100 mV/g, output on side hex recess |
| 0ACS100A.00-1 | Accelerometer, nominal sensitivity 100 mV/g, top exit |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20cCM4810) | EXE / 13 MB | |
| V4.3 HW Upgrade (X20cCM4810) | EXE / 14 MB | |
| V6.0 HW Upgrade (X20cCM4810) | EXE / 14 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X20 System User´s Manual | PDF / 49 MB | |
| X20CM4810 Data sheet and user's manual | PDF / 28 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File X20 Double IO Slice | ZIP / 1,002 KB |