Short description
| Bus controller | Modbus TCP/UDP slave |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 2 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| B&R ID code | 0xD577 |
| Status indicators | Module status, bus function |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation | Modbus isolated from bus and I/O |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20cBC0087Description:
- Fieldbus: Modbus/TCP, Modbus/UDP
- I/O configuration via the fieldbus
- DHCP-capable
- Bootp-capable
- Integrated double switch for efficient cabling
- Configurable I/O cycle (0.5 to 4 ms)
- Response time: <1 - 8 ms (depending on the load on the integrated switch)
- Validity check for command sequences before execution

Established in 1979, the Modbus protocol has approved the use of Ethernet with both Modbus TCP and Modbus/UDP. Today, Modbus TCP is an open Internet draft standard introduced by Schneider Automation to the Internet Engineering Task Force (IETF), the organization responsible for Internet standardization. The Modbus services and object model have been preserved since the original version and left unchanged for use with the TCP/IP transmission medium.
Modbus/UDP differs from Modbus TCP in that it uses connectionless communication via UDP/IP. The advantages of faster and easier communication with UDP/IP also brings with it the disadvantage of requiring error detection and correction in the application layer.
This bus controller makes it possible to connect X2X Link I/O nodes to Modbus via Ethernet. The bus controller can be operated on B&R controllers through the use of Automation Studio or on third-party systems with Modbus TCP or -UDP master functionality.
With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).
All other function models are supported when configured accordingly in Automation Studio V4.3 or later.
Automation Studio kann kostenlos von der B&R Webseite www.br-automation.com heruntergeladen werden. Die Evaluierungslizenz darf unentgeltlich zur Erstellung vollständiger Konfigurationen der Feldbus Bus Controller benützt werden.
Mandatory Accessories
System modules for bus controllers
| X20cPS9400 | X20 power supply module, coated, for bus controller and internal I/O power supply X2X Link power supply |
| X20cBB80 | X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cBC0087) | EXE / 428 KB | |
| V4.3 HW Upgrade (X20cBC0087) | EXE / 776 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)BC0087 | PDF / 2 MB | |
| Modbus/TCP Bus Controller User's manual | PDF / 22 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |