X20cAP3131

Short description
I/O module 3-phase power and energy metering module for current transformers
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Power consumption
Bus 0.85 W (Rev. <E0)
0.50 W (Rev. =E0)
0.45 W (Rev. >E0)
Internal I/O -
Insulation voltages
Inputs - Bus / I/O power supply Tested at 5500 VDC, 1 min
Inputs - Ground Tested at 5500 VDC, 1 min
Bus / I/O power supply - Ground Tested at 510 VAC, 1 min
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex ec IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
B&R ID code 0xEB55
Status indicators I/O function per channel, operating state, module status
Additional module power dissipation [W] 2 W
Voltage inputs
Nominal voltage UN
Between phases Max. 480 VAC
Phase to N Max. 277 VAC
Measurable frequency
Measurement range 45 to 65 Hz
Resolution 0.01 Hz
Number of phases 3
Input impedance 1.68 MΩ
Max. display value 655 VAC
Resolution 10 mV, with voltage connected directly
Rated frequency 50 and 60 Hz
Current inputs
Nominal current IN
Secondary 5 A
Primary 65 A directly configurable, larger values through conversion in the application
Quantity 4 AC inputs
Max. overload current 8 x IN for 0.5 s
Max. measuring current 5 A
Resolution 1 mA, based on the primary current
Load 20 mΩ
Measurement accuracy
Apparent energy
Per phase and arithmetic total ±0.55%
Vector sum ±0.85%
URMS ±0.65%
IRMS ±0.70%
Effective, reactive and apparent power ±0.85%
Frequency, power factor and phase angle ±0.50%
Active energy per phase and total ±0.45%
Active energy of fundamental frequency per phase and total ±0.55%
Active energy of harmonics per phase and total ±0.85%
Reactive energy per phase and total ±0.55%
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Not permitted
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB32 separately.
Order 1x bus module X20cBM32 separately.
Pitch 25+0.2 mm
Material number:
X20cAP3131
Description:
  • Calculates RMS values from currents and voltages
  • Calculates active, reactive and apparent power
  • Phasing detection
  • Measures individual phases and calculates cumulative values
  • Optional measurement of current through the neutral conductor
  • Calculates frequency and harmonics with high precision
  • NetTime timestamp: Moment when measured value groups are read

Power monitoring

These modules measure active, reactive and apparent power individually for each of the 3 phases as well as all of them collectively. The power consumption of each phase is also recorded individually and in total. In addition, the modules provide the RMS values for voltage and current on the 3 phases. When measuring the current, the value of the current through the neutral conductor can also be detected and monitored. Measurement of the mains frequency and the phase angle of the 3 phases (current and voltage) complete the power measurement data.

Energy management

The integrated functions on the modules map the immediate power requirements of the machine in detail as well as record its total power consumption. For the user, all relevant data is prepared and made available in the process image.

The ability to measure currents and voltages up to the 31st harmonic enables higher precision recording of RMS values than is generally possible. This allows the modules to easily cope with irregular sine curves and makes them well-suited to renewable energy applications. In these types of applications, for example, being able to accurately measure the frequency at a resolution of 0.01 Hz between 45 and 65 Hz is a great advantage. In general, the modules are suitable for use with 1-phase, 2-phase or 3-phase networks.

NetTime timestamp of readout moments

For many applications, not only the measured value is important, but also the exact moment when a group of measured values is read out. The module is equipped with a NetTime timestamp function for this that supplies a timestamp for the recorded position and trigger time with microsecond accuracy.

The timestamp function is based on synchronized timers. If a timestamp event occurs, the module immediately saves the current NetTime. After the respective data is transferred to the CPU, including this precise moment, the CPU can then evaluate the data using its own NetTime (or system time), if necessary.

Mandatory Accessories
Bus modules
X20BM32 X20 bus module, for double-width modules, 240 VAC keyed, internal I/O power supply connected through
Terminal blocks
X20TB32 X20 terminal block, 12-pin, 240 VAC keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20cAP3131) EXE / 6 MB
V4.0 HW Upgrade (X20cAP3131) EXE / 3 MB
V6.0 HW Upgrade (X20cAP3131) EXE / 3 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Coated modules PDF / 62 KB
Data sheet X20(c)AP31xx PDF / 3 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP X20AP3xxx ZIP / 866 KB

Please choose country and language

B&R Logo