X20CA0X68.0010

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Durability Flame-retardant per VW-1 and FT1
Nominal voltage 30 V
Cable construction
Signal line
Shield Pair shielding with aluminum foil
Stranding Twisted pair wires
Outer jacket
Material PVC
Color Black
Electrical properties
Conductor resistance 24 AWG <93.2 Ω/km at 20°C,
22 AWG <55 Ω/km at 20°C
Ambient conditions
Temperature
Fixed installation -25 to 80°C
Flexible installation -20 to 80°C
Mechanical properties
Dimensions
Length 1.0 m
Diameter 7 mm ±0.19 mm
Material number:
X20CA0X68.0010
Description:
X2X Link connection cable, 1 m
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
X20 System User´s Manual PDF / 49 MB

Please choose country and language

B&R Logo