X20CA0X48.0010

General information
Cable cross section
Data lines
AWG 2x 24 AWG
mm² 2x 0.25 mm²
Power supply lines
AWG 2x 22 AWG
mm² 2x 0.34 mm²
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Durability Flame-retardant per VW-1 and FT1
Nominal voltage 30 V
RoHS-compliant Yes
Cable construction
Signal line
Shield Pair shielding with aluminum foil
Stranding Twisted pair wires
Outer jacket
Material PVC
Color Black
Wires
Wire colors
Data lines Blue, white
Power supply lines Red, black
Wire insulation
Data lines Polyethylene foam
Power supply lines SR PVC
Properties Tinned copper stranded wire
Electrical properties
Conductor resistance 24 AWG <93.2 Ω/km at 20°C,
22 AWG <55 Ω/km at 20°C
Ambient conditions
Temperature
Fixed installation -25 to 80°C
Flexible installation -20 to 80°C
Mechanical properties
Dimensions
Length 1.0 m
Diameter 7 mm ±0.19 mm
Material number:
X20CA0X48.0010
Description:
X2X Link attachment cable, open-ended on one side, 1 m
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
X20 System User´s Manual PDF / 49 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP X20CA0X48.0xxx ZIP / 158 KB

Please choose country and language

B&R Logo