X20CA0E61.0500

Short description
Accessories POWERLINK/Ethernet connection cable RJ45 to RJ45, 50 m
General information
Cable cross section
AWG 4x 22 AWG
mm² 4x 0.34 mm²
Durability Flame-retardant per IEC 60332-1-2
ROHS 2011/65/EU
Type Connection cables
Cable construction
Outer jacket
Material Polyurethane (PUR) GN
Properties Halogen-free
Color Green
Wires
Wire insulation Polyethylene (PE)
Wire colors White, yellow, blue, orange
Shield Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage
Type Tinned copper strand 22/7 AWG
Stranding Complete stranding
4 wires to the star quad
Inner jacket Halogen-free, flame-retardant
Electrical properties
Test voltage
Wire - Wire 2000 V
Wire - Shield 2000 V
Operating voltage Max. 60 V for PoE
Conductor resistance ≤120 Ω/km at 20°C
Transfer properties Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Transfer rate 10/100 Mbit/s
Insulation resistance ≥500 MΩ/km at 20°C
Operating conditions
Degree of protection per EN 60529
Cables IP65
RJ45 connector IP20, only when properly connected
Ambient conditions
Temperature
Transport -50 to 70°C
Fixed installation -40 to 70°C
Flexible installation -20 to 60°C
Mechanical properties
Dimensions
Length 50 m
Diameter 6.5 mm ±0.2 mm
Bend radius
Fixed installation ≥3x outer diameter
Flexible installation ≥7x outer diameter
Weight 0.062 kg/m
Material number:
X20CA0E61.0500
Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 50 m
Certificates Version (Date) Download
E470046 UL POWERLINK cable PDF / 61 KB
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
X20 System User´s Manual PDF / 49 MB

Please choose country and language

B&R Logo