X20CA0E61.0250

General information
Cable cross section
AWG 4x 22 AWG
mm² 4x 0.34 mm²
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Durability Oil resistance per VED 0473 part 811-2-1 (EN 60811-2-1)
Flame-retardant per IEC 60332-1-2
UV-resistant
Short description POWERLINK connection cable RJ45 to RJ45, 25 m
Type Connection cables
Cable construction
Outer jacket
Material Polyurethane (PUR) GN
Properties Halogen-free
Color Green
Wires
Wire insulation Polyethylene (PE)
Wire colors White, yellow, blue, orange
Shield Aluminum foil and braided wire shield composed of tinned copper wires
Type Stranded wire 0.34 mm² (22 AWG), tinned
Stranding 4-wire twisted pair
Electrical properties
Test voltage
Wire - Wire 1000 V
Wire - Shield 1000 V
Conductor resistance ≤120 Ω/km at 20°C
Transfer properties Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Transfer rate 10/100 Mbit/s
Insulation resistance ≥500 MΩ/km at 20°C
Operating conditions
Degree of protection per EN 60529
Cables IP67
RJ45 connector IP20, only when properly connected
Ambient conditions
Temperature
Transport -50 to 70°C
Fixed installation -25 to 60°C
Flexible installation -20 to 60°C
Mechanical properties
Dimensions
Length 25 m
Diameter 6.5 mm ±0.2 mm
Bend radius
After installation ≥7x outer diameter
During installation ≥3x outer diameter
Weight 0.061 kg/m
Material number:
X20CA0E61.0250
Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 25 m
Certificates Version (Date) Download
E470046 UL POWERLINK cable PDF / 61 KB

Please choose country and language

B&R Logo