X20CA0E61.00050

Short description
Accessories POWERLINK/Ethernet connection cable RJ45 to RJ45, 0.5 m
General information
Cable cross section
AWG 4x 2x 26 AWG
mm² 4x 2x 0.16 mm²
Durability Flame-retardant per IEC 60332-3-24
RoHS 2011/65/EU
Type Connection cable
Cable construction
Outer jacket
Material PVC
Color Black (RAL 9005)
Wires
Wire insulation Polyethylene (PE)
Wire colors Blue-white, blue, orange-white, orange, green-white, green, brown-white, brown
Shield Overlapping aluminum-clad foil, tinned copper braiding, ≥85% coverage
Type Tinned copper strand 26/7 AWG
Stranding Pair stranding - 4 pairs
Blue-white with blue, orange-white with orange, green-white with green, brown-white with brown
Inner jacket Halogen-free, flame-retardant
Electrical properties
Test voltage
Wire - Wire 1000 V
Wire - Shield 1000 V
Operating voltage Max. 125 V
Conductor resistance ≤145 Ω/km at 20°C
Transfer properties Category 5e / Class D up to 100 MHz per ISO/IEC 11801
Transfer rate 10/100/1000 Mbit/s
Insulation resistance ≥5 GΩ/km at 20°C
Operating conditions
Degree of protection per EN 60529
Cables IP65
RJ45 connector IP20, only when properly connected
Ambient conditions
Temperature
Transport -40 to 80°C
Fixed installation -40 to 80°C
Flexible installation -10 to 60°C
Mechanical properties
Dimensions
Length 0.5 m
Diameter 6.7 mm ±0.2 mm
Bend radius
Fixed installation ≥4x outer diameter
Flexible installation ≥8x outer diameter
Weight 0.058 kg/m
Material number:
X20CA0E61.00050
Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
Certificates Version (Date) Download
E470046 UL POWERLINK cable PDF / 61 KB
E549520 UL X20 POWERLINK cable PDF / 279 KB
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
X20 System User´s Manual PDF / 49 MB

Please choose country and language

B&R Logo