Short description
| Bus module | Power supply bus module, for X20 SafeIO power supply modules, with node number switch, internal I/O power supply interrupted to the left |
General information
| Power consumption | |
| Bus | 0.13 W |
| Internal I/O | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment cULus E537419 Engine generator controller |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV | In preparation |
| KC | Yes |
| Additional power dissipation caused by actuators (resistive) [W] | - |
I/O power supply
| Nominal voltage | 24 VDC |
| Permissible contact load | 10 A |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Pitch | 25+0.2 mm |
Material number:
X20BM26Description:
- Bus module for SafeIO power supply modules
- The internal I/O power supply is interrupted to the left.
- For creating potential groups
- Manual node number assignment
- Independent from the electronics module
- Manual and automatic addressing can be combined as desired.
The bus module is the base for all SafeIO power supply modules. The internal I/O power supply is interrupted to the left. In addition, a unique address is defined with this bus module using a node number switch.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20BM26) | EXE / 829 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)BMxx - Legacy | PDF / 1 MB | |
| Data sheet X20(c)BMxx - mapp Safety | PDF / 1 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20BMxx | ZIP / 32 KB | |
| DFX File Bus module | ZIP / 5 KB | |
| Dimensions PDF X20 Bus module | PDF / 46 KB |