Short description
| Bus controller | EtherCAT slave |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 1.68 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0xAC23 |
| Status indicators | Module status, bus function |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation | EtherCAT isolated from bus and I/O |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 55°C |
| Vertical mounting orientation | 0 to 50°C |
| Derating | - |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20BC00G3Description:
- Fieldbus: EtherCAT
- Auto-configuration of I/O modules
- I/O configuration and firmware update via the fieldbus (FoE)
- Full support of the modular slice concept via CoE (CANopen over EtherCAT)
- Configurable I/O cycle (0.2 to 4 ms)
- Synchronization between the fieldbus and X2X Link
EtherCAT is an Ethernet-based fieldbus developed by Beckhoff. This protocol is suitable for both hard and soft real-time requirements in automation technology. In addition to a ring structure, which becomes logically necessary because of the summation frame telegram used, the EtherCAT technology also physically supports topologies such as line, tree, star (limited) and combinations of these topologies. B&R's X20BC80G3 (expandable bus controller module) and X20HB88G0 (standalone junction base module) are available for implementing these topologies.
EtherCAT slave devices take the data designated for them from a telegram as it is passing through the device. Input data is also added to the telegram as it is passing through. The bus controller allows X2X Link I/O modules to be coupled to EtherCAT and operated on any EtherCAT master system. A transition between IP20 and IP67 protection outside of the control cabinet is possible by arranging X20, X67 or XV modules one after the other as needed at distances up to 100 m.
Master systems without FoE (File access over EtherCAT) support require an appropriate configuration tool to transfer the configuration (optional).
With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).
All other function models are supported when configured accordingly in Automation Studio V4.3 or later.
Automation Studio kann kostenlos von der B&R Webseite www.br-automation.com heruntergeladen werden. Die Evaluierungslizenz darf unentgeltlich zur Erstellung vollständiger Konfigurationen der Feldbus Bus Controller benützt werden.
Mandatory Accessories
System modules for bus controllers
| X20PS9402 | X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated |
| X20PS9400 | X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply |
| X20BB80 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X20BC00G3) | EXE / 774 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20BC00G3 | PDF / 3 MB | |
| EtherCAT Bus Controller User's Manual | PDF / 5 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| X20BC00G3 ESI File | ZIP / 3 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |