X20BB52

Short description
Bus module X20 Compact-S PLC base - backplane for Compact-S PLC and Compact-S PLC power supply module
Interfaces 1x RS232 connection
General information
Power consumption
Bus 0.55 W
Internal I/O -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
B&R ID code 0xEB0A
Additional power dissipation caused by actuators (resistive) [W] -
I/O power supply
Nominal voltage 24 VDC
Permissible contact load 10 A
Electrical properties
Electrical isolation Bus not isolated from RS232
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Left and right X20 end cover plates included in delivery
Pitch 37.5+0.2 mm
Material number:
X20BB52
Description:
  • Base for all X20 Compact-S controllers
  • RS232 connection

The bus module is the base for all X20 Compact-S controllers.

The left and right end cover plates are included in delivery.

Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X20BB52) EXE / 597 KB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20(c)BB52 PDF / 401 KB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20BB2x/5x/80 ZIP / 920 KB

Please choose country and language

B&R Logo